MAX20363

PRODUCTION

PPG Optimized Buck-Boost Converter with 500mA Output Current and Ultra-Fast DVS Capability

Part Models
2
1ku List Price
price unavailable

Part Details

  • Extend System Runtime
    • Ultra-fast dynamic voltage scaling with direct AFE control
    • Low, 2.5μA (typical) quiescent current
    • 96% peak efficiency
  • Low, Continuous Noise Profile
    • No post-filtering LDO required in PPG systems
    • No discontinuities across operating voltage range
  • Adaptable Load Transient Response
    • Fast load transient response minimizes AFE settling time
    • FAST mode pre-triggers load response and improves load transient
MAX20363
PPG Optimized Buck-Boost Converter with 500mA Output Current and Ultra-Fast DVS Capability
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX20363EVKIT

Evaluation Kit for MAX20363

Features and Benefits

  • Ultra-Fast Dynamic Voltage Scaling (DVS) with Direct AFE Control
  • USB-Power Option
  • Flexible Configuration
  • On-Board Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Windows® 8/Windows 10-Compatible Graphical User Interface (GUI) Software
  • Fully Assembled and Tested

Product Details

The MAX20363 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating MAX20363, non-inverting buck-boost converter for powering optical photoplethysmogram (PPG) systems.

The device is configurable through an I2C interface that allows for programming various functions and reading device status. The EV kit GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

The EV kit comes standard with the MAX20363 EV kit version IC installed.

MAX20363EVKIT
Evaluation Kit for MAX20363

Latest Discussions

No discussions on MAX20363 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed