MAX20317

PRODUCTION

Universal 3.5mmØ Accessory Management IC

A Universal Jack Interface Solution with Wide the Power Management and Interface Control of Accessory

Part Models
2
1ku List Price
Starting From $0.96
Viewing:

Part Details

  • Allows Wide Range of Applications by Supporting Universal 3.5mm Jack Types
    • Auto-Configuration for CTIA and OMTP Headsets
    • Supports MEMS Microphone
    • 50mΩ Ground Switch
  • Enables Long Utilization of Accessories by Supplying Power Through 3.5mm Jack
    • Powered Accessory/Headset Detection
    • Bypass Switch to Power Accessories, Such as ANC Headsets
    • Programmable Button Detection in Powered Accessory Mode
  • Empowers New Path in Data Communication to Accessories
    • Power Line Communication by 3.5mm Jack
    • Bidirectional Digital Data Communication in Power Mode
    • Allow Emergence of New Accessory Types
  • Provides Comfortable Sounds by Introducing Automatic Volume Adjustment
    • Adaptive Volume Control Based on Precision Headset Impedance
    • False Insertion Detection
  • Saves Board Space with Small Form Factor
    • 1.65mm x 2.05mm 4 x 5 Array 20-Bump 0.4mm Pitch WLP
MAX20317
Universal 3.5mmØ Accessory Management IC
MAX20317: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX20317EVKIT

Evaluation Kit for the MAX20317

Features and Benefits

  • 3V to 5.5V Operating Voltage Range
  • Audio Jack for Accessory Plug In
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20317 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20317 universal 3.5mm jack accessory management device. The EV kit comes with the MAX20317EWP+ installed.

Applications

  • Phablet
  • Smartphones
  • Tablet and Note Book PC

MAX20317EVKIT
Evaluation Kit for the MAX20317

Latest Discussions

Recently Viewed