MAX2027
PRODUCTIONIF Digitally Controlled Variable-Gain Amplifier
Lowest Noise, Highest Linearity, SiGe Integrated DVGA for Base Stations
- Part Models
- 2
- 1ku List Price
- Starting From $7.55
Part Details
- 50MHz to 400MHz Frequency Range
- Variable Gain: -8dB to +15dB
- Output IP3: 35dBm (at All Gain Settings)
- Noise Figure: 4.7dB at Maximum Gain
- Digitally Controlled Gain with 1dB Resolution and ±0.05dB State-to-State Accuracy
The MAX2027 high-performance, digitally controlled variable-gain amplifier is designed for use from 50MHz to 400MHz.
The device integrates a digitally controlled attenuator and a high-linearity IF amplifier in one package. Targeted for IF signal chains to adjust gain either dynamically or as a one-time channel gain setting, the MAX2027 is ideal for applications requiring high performance. The attenuator provides 23dB of attenuation range with ±0.05dB state-to-state accuracy.
The MAX2027 is available in a thermally enhanced 20- pin TSSOP-EP package and operates over the -40°C to +85°C temperature range.
Applications
- Automated Test Equipment (ATE)
- Broadband Systems
- Cellular Base Stations
- Receiver Gain Control
- Terrestrial Links
- Transmitter Gain Control
Documentation
Data Sheet 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2027EUP+D | 20-TSSOP_4.4_EP-4.4_MM | ||
MAX2027EUP+TD | 20-TSSOP_4.4_EP-4.4_MM |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I/Q Downconverters/Receivers 1 | ||
MAX9993 | LAST TIME BUY | High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch |
Product 4 | ||
MAX9987 | +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation | |
MAX9990 | +14dBm to +20dBm LO Buffers with ±1dB Variation | |
MAX9981 | 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer |
MAX9982 | 825MHz to 915MHz, SiGe High-Linearity Active Mixer | |
VCO Buffers and Splitters 2 | ||
MAX9988 | Obsolete | +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation |
MAX9989 | PRODUCTION | +14dBm to +20dBm LO Buffers with ±1dB Variation |
Evaluation Kits
Latest Discussions
No discussions on MAX2027 yet. Have something to say?
Start a Discussion on EngineerZone®