MAX20084

PRODUCTION

Automotive Dual-Antenna Power Supply with I2C Serial Interface

Dual Antenna Phantom Supply Provides Diagnostics for Multiband Antenna Systems Programmable via I2C

Part Models
4
1ku List Price
Starting From $2.03
Viewing:

Part Details

  • Wide Input Voltage Range: 4.5V to 28V (40V Load Dump Tolerant)
  • High Integration
    • Complete 2-Channel Solution with Linear Regulators and Diagnostics
    • I2C Control for Minimum Parts Count
  • Complete and Flexible Control
    • Regulator Output Voltage
    • Regulator Current Limit
    • Regulator Overcurrent Level
    • Individual Disable/Enable
  • Detailed Diagnostics
    • Output Current
    • Short-to-Ground/Battery
    • Overtemperature Warning
    • Thermal Shutdown
  • Compact, 4mm x 4mm, 16 TQFN, optional Side-Wettable Package
MAX20084
Automotive Dual-Antenna Power Supply with I2C Serial Interface
MAX20084: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Current Limit Switches 1
MAX16948 PRODUCTION Automotive Dual Remote Antenna Current-Sense LDO/Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX20084EVSYS

Evaluation Kit for the MAX20084/MAX20084B

Features and Benefits

  • 4.5V to 28V Wide Input Voltage Range (40V Load-Dump Tolerant)
  • 2-Channel LDO/Switch
    • Adjustable Output Voltage using I2C
  • Output Current Monitoring
    • Analog Output
    • I2C ADC
  • Open-Drain Fault Indicator
  • High-Voltage Enable Control Input (EN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20084 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to evaluate MAX20084/MAX20084B automotive dual-antenna power supply with I2C interface. Each channel can be independently configured to operate either as a switch or as an LDO with regulated adjustable output voltage using I2C. The EV kit demonstrates the device’s features: adjustable current limit, adjustable overcurrent detection, adjustable open-load detection, and adjustable warning-current detection. The output current of each channel can be monitored using I2C or by measuring an analog output voltage. The EV kit exposes an I2C interface that can operate in conjunction with either the MINIQUSB+ adapter or a third-party I2C master, such as a general-purpose microcontroller. The EV kit also includes Windows-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV system includes both the EV kit and the MINIQUSB+ adapter board.

Applications

  • Automotive Camera and Sensor Power
  • Automotive Microphone Power
  • Remote LNA Phantom Power

MAX20084EVKIT

Evaluation Kit for the MAX20084/MAX20084B

Features and Benefits

  • 4.5V to 28V Wide Input Voltage Range (40V Load-Dump Tolerant)
  • 2-Channel LDO/Switch
    • Adjustable Output Voltage using I2C
  • Output Current Monitoring
    • Analog Output
    • I2C ADC
  • Open-Drain Fault Indicator
  • High-Voltage Enable Control Input (EN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20084 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to evaluate MAX20084/MAX20084B automotive dual-antenna power supply with I2C interface. Each channel can be independently configured to operate either as a switch or as an LDO with regulated adjustable output voltage using I2C. The EV kit demonstrates the device’s features: adjustable current limit, adjustable overcurrent detection, adjustable open-load detection, and adjustable warning-current detection. The output current of each channel can be monitored using I2C or by measuring an analog output voltage. The EV kit exposes an I2C interface that can operate in conjunction with either the MINIQUSB+ adapter or a third-party I2C master, such as a general-purpose microcontroller. The EV kit also includes Windows-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV system includes both the EV kit and the MINIQUSB+ adapter board.

Applications

  • Automotive Camera and Sensor Power
  • Automotive Microphone Power
  • Remote LNA Phantom Power

MAX20084EVSYS
Evaluation Kit for the MAX20084/MAX20084B
MAX20084EVKIT
Evaluation Kit for the MAX20084/MAX20084B

Reference Designs

MAXREFDES175
MAXREFDES175 Circuits from the lab

Remote Phantom Supply BeagleBone Black Cape

Features and Benefits

  • Eight automotive phantom power supplies
  • I2C programmability and diagnostic
  • Portable software driver
MAXREFDES175
Remote Phantom Supply BeagleBone Black Cape
MAXREFDES175

Latest Discussions

No discussions on max20084 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed