MAX20071

PRODUCTION

Single 600mA/1A 2.2MHz Low-Voltage Step-Down DC-DC Converter

Part Models
4
1ku List Price
Starting From $0.99
Viewing:

Part Details

  • Rich Feature Set in Ultra-Small Footprint
    • High Efficiency DC-DC Converter
    • Up to 1A Output Current.
    • 3.0V to 5.5V Operating Supply Voltage
    • Resistor Adjustable or Factory-Preset Output Voltage
    • Synchronizable, 2.2MHz Switching Frequency
    • Enable Input
    • PGOOD Output
    • Current-Mode Architecture
    • Optional Spread Spectrum
    • 2mm x 2mm x 0.85mm 8-Pin TDFN
  • High-Precision
    • 107% OV Monitor
    • 93% UV Monitor
    • ±1.5% Output-Voltage Accuracy
    • Forced-PWM and Skip Modes
  • Protection
    • Overtemperature and Short-Circuit Protection
  • -40°C to +125°C Operating Temperature Range
MAX20071
Single 600mA/1A 2.2MHz Low-Voltage Step-Down DC-DC Converter
MAX20071-MAX20072 Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX20072EVKIT

MAX20072 Evaluation Kit

Features and Benefits

  • 2.7V to 5.5V Input Voltage Range
  • 1.8V Output at 1A
  • < 1μA Quiescent Current in Shutdown Mode
  • High-Frequency Operation
    • 2.2MHz or External Clock Synchronization
  • Compact System Size
    • Full Solution with External Reference Divider Occupies Only 40mm2

Product Details

The MAX20072 evaluation kit (EV kit) demonstrates the performance and behavior of the MAX20071 and MAX20072 low-voltage step-down switching regulators.

The MAX20072 high-efficiency switching regulator family delivers up to 1A load current from 0.5V to 3.8V. The device operates from 2.7V to 5.5V, making it ideal for on-board point-of-load and post-regulation applications. Total output error is less than ±1.5% over load, line, and temperature. It features fixed-frequency PWM mode operation, with a switching frequency of 2.2MHz. The high operating frequency allows for all-ceramic capacitor design and other small-size external components.

The device provides an enable input (EN) and a power-good output (PG). The output voltage can be preset at the factory to allow customers to achieve ±1.5% output-voltage accuracy without using expensive 0.1% resistors. Alternatively, the output voltage can be set to any customer value by using two external resistors at the feedback with 0.5V internal reference. The device offers factory-programmable spread-spectrum switching and soft-start time.

The MAX20072 includes overtemperature shutdown and overcurrent limiting and is designed to continuously operate from -40°C to +125°C chip temperature.

MAX20072EVKIT
MAX20072 Evaluation Kit

Latest Discussions

No discussions on MAX20071 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed