MAX20031

PRODUCTION

Dual Buck, Sync Boost and LDO–Complete Front-End Power Supply with 17μA IQ

Complete Front End Automotive Power Supply Enables a Space-Efficient, Crank-Ready Design

Part Models
14
1ku List Price
Starting From $2.97
Viewing:

Part Details

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 17µA IQ with 3.3V Buck on
    • 25µA IQ with 5V Buck on
    • 25µA IQ with LDO on
    • 65µA IQ with All Controllers Enabled
  • Enables Crank-Ready Designs
    • Synchronous Boost Converter for High-Current Capability and Efficiency
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
    • 50ns (typ) Minimum On-Time Guarantees Skip-Free Operation for 3.3V Output from Car Battery at 2.2MHz
    • Forced Fixed-Frequency PWM Operation
    • Resistor-Programmable Frequency Between 220kHz and 2.2MHz
    • Pin-Selectable Spread Spectrum
  • Integration and Thermally Enhanced Packages Save Board Space and Cost
    • Dual 2.2MHz Step-Down Controller with Synchronous Boost Controller and HV 200mA LDO
    • Current-Mode Controller with Forced-Fixed Frequency and Skip Modes
    • Thermally Enhanced 7mm x 7mm, 48-Pin TQFN Packages with Exposed Pad
  • Protection Features Improve System Reliability
    • Supply Overvoltage and Undervoltage Lockout
    • Overtemperature and Short-Circuit Protections
MAX20031
Dual Buck, Sync Boost and LDO–Complete Front-End Power Supply with 17μA IQ
MAX20030, MAX20031: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX20030EVKIT

Evaluation Kit for the MAX20030/MAX20031

Features and Benefits

  • Dual-Synchronous Step-Down Controllers Operate at 180° Out-of-Phase to Reduce Switching Noise
  • Preboost Controller Maintains Operation with Low Supply Voltage
  • 3.5V to 36V Wide Input Supply Range
  • Buck Output Voltage: 5V and 3.3V Fixed or Adjustable Between 1V and 10V
  • 5V, 200mA LDO Output
  • Current-Mode Controllers with Forced-PWM and Skip Modes
  • Resistor-Programmable Frequency Between 1MHz and 2.2MHz
  • Frequency Synchronization Input
  • Independent Enable Inputs
  • Voltage-Monitoring PGOOD_ Outputs
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20030 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20030 highvoltage, dual-synchronous step-down controller IC with preboost and an internal LDO. The EV kit is set up to provide 5V and 3.3V from an input voltage ranging from 3.5V to 36V. The preboost circuit maintains the 10V supply rail for input voltages below 10V. Each buck rail can deliver up to 5A load current. Various jumpers are provided to help evaluate features of the IC. The EV kit can also be used to evaluate the pin-compatible MAX20031 with IC replacement of U1.

Applications

  • Distributed DC Power Systems
  • Instrument Cluster
  • Navigation and Radio Head Units

MAX20030EVKIT
Evaluation Kit for the MAX20030/MAX20031

Latest Discussions

No discussions on max20031 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed