MAX20016

PRODUCTION

Single 2.2MHz, Low-Voltage, Step-Down DC-DC Converter Family for Safety Applications

Part Models
2
1ku List Price
Starting From $1.25
Viewing:

Part Details

  • High Feature Set in Ultra-Small Footprint
    • High-Efficiency DC-DC Converter
    • Up to 3A Output Current
    • 2.7V to 5.5V Operating Supply Voltage
    • Resistor-Adjustable or Factory-Preset OutputVoltages
    • Synchronizable, 2.2MHz Switching Frequency
    • Enable Input
    • RESET Output
    • Spread-Spectrum Enable Input
    • Forced-PWM and Skip Modes•Current-Mode Architecture
    • 3mm x 3mm x 0.85mm 10-Pin TDFN
  • High Precision
    • Selectable Overvoltage/Undervoltage Thresholds
    • ±1.5% OV/UV Accuracy
    • ±1.5% Output-Voltage Accuracy
    • Excellent Load-Transient Performance
    • Overtemperature and Short-Circuit Protection
    • -40°C to +125°C Operating Temperature Range
  • Diagnostics and Redundant Circuits
    • ASIL B Compliant
    • Redundant Reference
    • Shorted Pin Detection on RESET
MAX20016
Single 2.2MHz, Low-Voltage, Step-Down DC-DC Converter Family for Safety Applications
MAX20015-MAX20018 Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX20074EVKIT

MAX20074 Evaluation Kit: Evaluates: MAX20015, MAX20016, MAX20017, MAX20018, MAX20073, MAX20074

Features and Benefits

  • 2.7V to 5.5V Input Voltage Range
  • 0.5V to 3.8V Output Voltage Range
    • Set by External Resistive Divider or Preprogrammed at Factory
    • Base EV Kit Configuration Set to 1.8V/3A Output
  • High-Frequency Switching (2.2MHz) Allows for an All-Ceramic Capacitor Design
  • Continuously Produces Output Current Up to 3A
  • Compact Solution Size
    • Externally Adjustable Output Implementation Fits Inside 65mm2 Area
    • Preprogrammed Output Implementation Fits Inside 55mm2 Area

Product Details

The MAX20074 evaluation kit (EV kit) demonstrates the performance and behavior of the MAX20074, a part in the MAX20015–MAX20018/MAX20073/MAX20074 family of pin-compatible, low-voltage, step-down switching regulator ICs.

The regulator delivers current up to 3A at an output voltage between 0.5V and 3.8V. The device operates from a 2.7V to 5.5V input supply voltage, making it ideal for post-regulation and point-of-load applications. The total error over load, line, and temperature ranges is 1.5%. The base switching frequency is 2.2MHz, which allows for all-ceramic capacitor application designs. The regulator can either be synchronized to an external clock or placed in a power-saving skip mode for increased efficiency at light loads.

The regulator provides an enable input and fault flag output. The output voltage can be set using an external resistor-divider and an internal 0.5V reference. Alternatively, it can be programmed at the factory for a specific output voltage, achieving 1.5% output accuracy without resorting to expensive 0.1% resistors. The soft-start time and fault hold time can also be factory programmed.

The regulators include overtemperature shutdown and overcurrent limiting. They are designed to continuously operate over the -40°C to +125°C ambient temperature range.

APPLICATIONS

  • Automotive
  • Point-of-Load

MAX20074EVKIT
MAX20074 Evaluation Kit: Evaluates: MAX20015, MAX20016, MAX20017, MAX20018, MAX20073, MAX20074
MAX20074EVKIT Board Photo Angle MAX20074EVKIT Board Photo Top MAX20074EVKIT Board Photo Bottom

Latest Discussions

No discussions on MAX20016 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed