MAX20011C

PRODUCTION

Automotive Single 16A/12A Step-Down Converter

Industry Leading High-Efficiency, ASIL-D Compliant Synchronous Step-Down Converter Capable of Up to 16A Output Current

Part Models
2
1ku List Price
Starting From $2.25

Part Details

    • High-Efficiency DC-DC Converter
    • Up to 16A Peak Output Current
      • MAX20011C: 16A
      • MAX20011D: 12A
    • Differential Remote Voltage Sensing
    • 3.0V to 5.5V Operating Supply Voltage
    • I²C Controlled Output Voltage: 0.5V to 1.275V in 6.25mV Steps
    • Excellent Load-Transient Performance
    • Programmable Compensation
    • 2.2MHz or 1.1MHz Operation
    • ±1.5% Output Voltage Accuracy
    • RESET Output
    • Current-Mode, Forced-PWM Operation
    • ASIL D Compliant:
      • Redundant Reference
      • BIST Diagnostics
      • PEC on I²C;
      • Programmable OV/UV with ±1% Accuracy
    • Overtemperature and Short-Circuit Protection
    • 3.5mm x 4mm 17-Pin Side-Wettable FC2QFN
    • -40°C to +125°C Grade 1 Automotive Temperature Range
MAX20011C
Automotive Single 16A/12A Step-Down Converter
Ask a Question

Documentation

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX20011CEVKIT

Evaluation Kit for the MAX20011C/MAX20011D

Features and Benefits

  • High Efficiency DC-DC Converter
  • Up to 16A Peak Output Current
  • Differential Remote Voltage Sensing
  • 3V to 5.5V Input Supply Voltage
  • I2C User Configurable
  • Excellent Load Transient Performance
  • 2.2MHz or 1.1MHz Operation
  • Test Points for Bode Plot Measurement
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20011C EV kit is a fully assembled and tested PCB intended to demonstrate the capability of the MAX20011C step-down (buck) voltage regulator. The MAX20011C has an output current rating of 16A. The IC operates at 3V to 5.5V input supply voltage and can regulate to a voltage range of 0.5V to 1.275V.

The MAX20011C features a 2.2MHz fixed-frequency pulse-width-modulation (PWM) mode for better noise immunity and load transient response. The 2.2MHz frequency operation allows for the use of all ceramic capacitors and minimizes external components. The spreadspectrum frequency modulation option minimizes electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads and simplifies layout.

The MAX20011C is offered with factory-preset output voltage. The I2C interface supports dynamic voltage adjustment with programmable slew rates. Other features include programmable soft-start, over-current protection, and over-temperature protection.

The MAX20011D can be evaluated by replacing the installed IC (U1).

Applications

  • Automotive ADAS Systems
  • SoC Core Power

MAX20011CEVKIT
Evaluation Kit for the MAX20011C/MAX20011D

Latest Discussions

No discussions on MAX20011C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed