MAX20011

PRODUCTION

Automotive Single 8A/12A Step-Down Converter with High Efficiency

High-Efficiency, Synchronous Step-Down 8A/12A Converters with a 3V to 5.5V Input Voltage

Part Models
10
1ku List Price
Starting From $2.13

Part Details

  • High-Efficiency DC-DC Converter
  • Up to 12A Peak Output Current
    • MAX20011A: 8A
    • MAX20011B: 12A
  • Differential Remote Voltage Sensing
  • 3.0V to 5.5V Operating Supply Voltage
  • I2C-Controlled Output Voltage: 0.5V to 1.275V in 6.25mV Steps
  • Excellent Load-Transient Performance
  • Programmable Compensation
  • 2.2MHz or 1.1MHz Operation
  • ±1.5% Output-Voltage Accuracy
  • Active-Low RESET Output
  • Current-Mode, Forced-PWM Operation
  • ASIL C Compliant
    • Redundant Reference
    • BIST Diagnostics
    • PEC on I2C
    • Programmable OV/UV with ±1% Accuracy
  • Overtemperature and Short-Circuit Protection
  • 3.5mm x 3.75mm, 17-Pin Side-Wettable FC2QFN
  • −40°C to +125°C Grade 1 Automotive Temperature Range
MAX20011
Automotive Single 8A/12A Step-Down Converter with High Efficiency
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX20011BEVKIT

Evaluation Kit for the MAX20011

Features and Benefits

  • Full Silicon Integration Allows for Improved Efficiency and Minimized Space
  • Input Voltage Range From 3.0V to 5.5V
  • Output Voltages Range From 0.5V to 1.275V
  • I2C Controlled Output Voltage (6.25mV Steps)
  • Excellent Load-Transient Response
  • Internally Programmable Compensation
  • High Switching Frequency of 2.2MHz
    • Forced PWM Mode
  • Enable and Reset Connections Available
  • Loop Measurements Ready
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20011B EV kit is a fully assembled and tested PCB intended to demonstrate the capability of the MAX20011B step-down (buck) voltage regulator. MAX20011B has output current rating of 12A. The IC operates at 3V to 5.5V input supply voltage and can regulate to a voltage range of 0.5V to 1.275V.

The device features a 2.2MHz fixed-frequency PWM mode for better noise immunity and load-transient response. The 2.2MHz frequency operation allows for the use of all ceramic capacitors and minimizes external components. The programmable spread-spectrum frequency modulation minimizes radiated electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads and make the layout a much simpler task with respect to discrete solutions.

The I2C interface supports dynamic voltage adjustment with programmable slew rates. Other features include programmable soft-start, overcurrent, and overtemperature protections.

The EV kit comes pre-tested for immediate evaluation.

Applications

  • Automotive ADAS Systems
  • SoC Core Power

MAX20011BEVKIT
Evaluation Kit for the MAX20011

Latest Discussions

No discussions on MAX20011 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed