MAX20008

PRODUCTION

36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

Industry's Smallest High Power Step Down Converter with High Efficiency

Part Models
8
1ku List Price
Starting From $2.46
Viewing:

Part Details

  • Multiple Functions for Small Size
    • Operating VIN Range of 3.5V to 36V
    • 25µA Quiescent Current in Skip Mode
    • Synchronous DC-DC Converter with Integrated FETs
    • 220kHz to 2.2MHz Adjustable Frequency
    • Fixed 5ms Internal Soft-Start
    • Programmable 1V to 10V Output, or 3.3V and 5.0V Fixed-Output Options Available
    • 98% Duty-Cycle Operation with Low Dropout
    • Active-Low RESET output
  • High Precision
    • ±2% Output-Voltage Accuracy
    • Good Load-Transient Performance
  • Robust for the Automotive Environment
    • Current-Mode, Forced-PWM and Skip Operation
    • Overtemperature and Short-Circuit Protection
    • 3.5mm x 3.75mm 17-Pin FC2QFN
    • -40°C to +125°C Operating Temperature Range
    • 40V Load-Dump Tolerant
    • AEC-Q100 Qualified
MAX20008
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
MAX20004, MAX20006, MAX20008: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

eval board
MAX20006EVKIT

Evaluation Kit for the MAX20004, MAX20006, and MAX20008

Features and Benefits

  • Operating VIN Range of 3.5V to 36V
  • 25µA No Load Quiescent Current in SKIP Mode
  • High-Efficiency Synchronous DC-DC Converter with Integrated FETs
  • 220kHz to 2.2MHz Adjustable Frequency
  • External Frequency Synchronization (SYNC) Input
  • Internal Soft-Start
  • Fixed 3.3V/5.0V Output or Resistor Programmable 1V to 10V Output
  • Low Dropout (98% Effective Duty Cycle Operation)
  • ±2% Output Voltage Accuracy
  • Active-Low RESET Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20006/MAX20008 evaluation kits (EV kits) demonstrate the MAX20004/MAX20006/MAX20008 high-voltage, current-mode, synchronous step-down converters with low operating current. The EV kits operate over a wide 3.5V to 36V input range. The output is set for 5V in the default configuration but can be adjusted between 1V and 10V with appropriate components. The MAX20004/MAX20006/MAX20008 current limit supports a nominal output current of 4A/6A/8A, respectively.

The EV kit switching frequency is set for either 2.2MHz (MAX20006EVKIT) or 400kHz (MAX20008EVKIT) in the default configuration. The switching frequency is resistor programmable between 220kHz and 2.2MHz and can be synchronized to an external signal. The EV kits can be set for fixed-frequency (PWM mode) or pulse-skipping (SKIP mode) for light load efficiency through the provided on-board jumper.

Applications

  • ADAS
  • Distributed DC Power Systems
  • Navigation and Radio Head Units
  • Point-of-Load Applications in Automotive

eval board
MAX20008EVKIT

Evaluation Kit for the MAX20004, MAX20006, and MAX20008

Features and Benefits

  • Operating VIN Range of 3.5V to 36V
  • 25µA No Load Quiescent Current in SKIP Mode
  • High-Efficiency Synchronous DC-DC Converter with Integrated FETs
  • 220kHz to 2.2MHz Adjustable Frequency
  • External Frequency Synchronization (SYNC) Input
  • Internal Soft-Start
  • Fixed 3.3V/5.0V Output or Resistor Programmable 1V to 10V Output
  • Low Dropout (98% Effective Duty Cycle Operation)
  • ±2% Output Voltage Accuracy
  • Active-Low RESET Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20006/MAX20008 evaluation kits (EV kits) demonstrate the MAX20004/MAX20006/MAX20008 high-voltage, current-mode, synchronous step-down converters with low operating current. The EV kits operate over a wide 3.5V to 36V input range. The output is set for 5V in the default configuration but can be adjusted between 1V and 10V with appropriate components. The MAX20004/MAX20006/MAX20008 current limit supports a nominal output current of 4A/6A/8A, respectively.

The EV kit switching frequency is set for either 2.2MHz (MAX20006EVKIT) or 400kHz (MAX20008EVKIT) in the default configuration. The switching frequency is resistor programmable between 220kHz and 2.2MHz and can be synchronized to an external signal. The EV kits can be set for fixed-frequency (PWM mode) or pulse-skipping (SKIP mode) for light load efficiency through the provided on-board jumper.

Applications

  • ADAS
  • Distributed DC Power Systems
  • Navigation and Radio Head Units
  • Point-of-Load Applications in Automotive

MAX20006EVKIT
Evaluation Kit for the MAX20004, MAX20006, and MAX20008
MAX20004, MAX20006, MAX20008 EV Kit
MAX20008EVKIT
Evaluation Kit for the MAX20004, MAX20006, and MAX20008
MAX20004, MAX20006, MAX20008 EV Kit

Latest Discussions

No discussions on max20008 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed