MAX19993
ObsoleteDual, SiGe, High-Linearity, 1200MHz to 1700MHz Downconversion Mixer with LO Buffer/Switch
Lowest Noise, Highest Linearity, 1200MHz to 1700MHz, Dual SiGe Mixer Features Superior IP3, NF, and 2LO - 2RF Performance
Part Details
- 1200MHz to 1700MHz RF Frequency Range
- 1000MHz to 1560MHz LO Frequency Range
- 50MHz to 500MHz IF Frequency Range
- 6.4dB Typical Conversion Gain
- 9.8dB Typical Noise Figure
- +27dBm Typical Input IP3
- 15.4dBm Typical Input 1dB Compression Point
- 72dBc Typical 2RF - 2LO Spurious Rejection at PRF = -10dBm
- Dual Channels Ideal for Diversity Receiver Applications
- 47dB Typical Channel-to-Channel Isolation
- Low -6dBm to +3dBm LO Drive
- Integrated LO Buffer
- Internal RF and LO Baluns for Single-Ended Inputs
- Built-In SPDT LO Switch with 57dB LO-to-LO Isolation and 50ns Switching Time
- Pin Compatible with the MAX9985/MAX19985A/MAX9995/MAX19993A/MAX19994/MAX19994A/MAX19995/MAX19995A Series of 700MHz to 2200MHz Mixers
- Pin Similar to the MAX19997A/MAX19999 Series of 1850MHz to 4000MHz Mixers
- Single +5V or +3.3V Supply
- External Current-Setting Resistors Provide Option for Operating Device in Reduced-Power/Reduced-Performance Mode
The MAX19993 dual-channel downconverter is designed to provide 6.4dB of conversion gain, +27dBm input IP3, 15.4dBm 1dB input compression point, and a noise figure of 9.8dB for 1200MHz to 1700MHz diversity receiver applications. With an optimized LO frequency range of 1000MHz to 1560MHz, this mixer is ideal for low-side LO injection architectures. High-side LO injection is supported by the MAX19993A, which is pin-pin and functionally compatible with the MAX19993.
In addition to offering excellent linearity and noise performance, the MAX19993 also yields a high level of component integration. This device includes two double-balanced passive mixer cores, two LO buffers, a dual-input LO selectable switch, and a pair of differential IF output amplifiers. Integrated on-chip baluns allow for single-ended RF and LO inputs. The device requires a nominal LO drive of 0dBm and a typical supply current of 337mA at VCC = +5.0V or 275mA at VCC = +3.3V.
The MAX19993 is pin compatible with the MAX9985/MAX19985A/MAX9995/MAX19993A/MAX19994/MAX19994A/
MAX19995/MAX19995A series of 700MHz to 2200MHz mixers and pin similar to the MAX19997A/MAX19999 series of 1850MHz to 4000MHz mixers, making this entire family of downconverters ideal for applications where a common PCB layout is used across multiple frequency bands.
The device is available in a 6mm × 6mm, 36-pin TQFN package with an exposed pad. Electrical performance is guaranteed over the extended temperature range, from TC = -40°C to +85°C.
Applications
- Fixed Broadband Wireless Access
- Military Systems
- Private Mobile Radios
- WCDMA/LTE Base Stations
- Wireless Local Loop
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I/Q Downconverters/Receivers 18 | ||
MAX2044 | LAST TIME BUY | SiGe, High-Linearity, 2300MHz to 4000MHz Upconversion/Downconversion Mixer with LO Buffer |
MAX2041 | PRODUCTION | High-Linearity, 1700MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch |
MAX2031 | PRODUCTION | High-Linearity, 650MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch |
MAX2029 | PRODUCTION | High-Linearity, 815MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch |
MAX19996 | PRODUCTION | SiGe, High-Linearity, High-Gain, 2000MHz to 3000MHz Downconversion Mixer with LO Buffer |
MAX9996 | PRODUCTION | SiGe High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch |
MAX19997A | PRODUCTION | Dual, SiGe High-Linearity, High-Gain, 1800MHz to 2900MHz Downconversion Mixer with LO Buffer/Switch |
MAX19995A | PRODUCTION | Dual, SiGe, High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch |
MAX9995 | LAST TIME BUY | Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with LO Buffer/Switch |
MAX9984 | PRODUCTION | SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch |
MAX9985 | PRODUCTION | Dual, SiGe, High-Linearity, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch |
MAX19985A | LAST TIME BUY | Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch |
MAX9986 | LAST TIME BUY | SiGe High-Linearity, 815MHz to 995MHz Downconversion Mixer with LO Buffer/Switch |
MAX9986A | PRODUCTION | SiGe High-Linearity, 815MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch |
MAX9993 | LAST TIME BUY | High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch |
MAX9994 | PRODUCTION | SiGe High-Linearity, 1400MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch |
MAX2042A | PRODUCTION | SiGe, High-Linearity, 1600MHz to 3900MHz Upconversion/Downconversion Mixer with LO Buffer |
MAX19995 | PRODUCTION | Dual, SiGe, High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch |
Product 11 | ||
MAX2043 | 1700MHz to 3000MHz High-Linearity, Low LO Leakage Base-Station Rx/Tx Mixer | |
MAX2039 | Obsolete | High-Linearity, 1700MHz to 2200MHz Upconversion/Downconversion Mixer with LO Buffer/Switch |
MAX19998A | SiGe, High-Linearity, High-Gain, 3200MHz to 3900MHz Downconversion Mixer with LO Buffer/Switch | |
MAX19998 | SiGe, High-Linearity, 2300MHz to 4000MHz Downconversion Mixer with LO Buffer | |
MAX19996A | SiGe, High-Linearity, 2000MHz to 3900MHz Downconversion Mixer with LO Buffer | |
MAX19999 | Dual, SiGe High-Linearity, 3000MHz to 4000MHz Downconversion Mixer with LO Buffer | |
MAX9982 | 825MHz to 915MHz, SiGe High-Linearity Active Mixer | |
MAX9981 | 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer | |
MAX19985 | LAST TIME BUY | Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch |
MAX2042 | SiGe High-Linearity, 2000MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer | |
MAX19994A | Dual, SiGe, High-Linearity, 1200MHz to 2000MHz Downconversion Mixer with LO Buffer/Switch |
Latest Discussions
No discussions on MAX19993 yet. Have something to say?
Start a Discussion on EngineerZone®