MAX19792

LAST TIME BUY

500MHz to 4000MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC

High-Performance RF VVA Features 46dB of Linearly Controlled Dynamic Range and Excellent Attenuation Flatness

Part Details

  • Wideband Coverage
    • 500MHz to 4000MHz RF Frequency Range
  • High Linearity
    • Greater Than +37.9dBm IIP3 Over the Full Attenuation Range
    • +22.7dBm Input P1dB
  • Integrates Two Analog Attenuators in One Monolithic Device
  • Two Convenient Control Options
    • Single Analog Voltage
    • On-Chip SPI-Controlled 10-Bit DAC
  • Step-Up/Down Pulse Command Inputs
  • Flexible Attenuation Control Ranges
    • 23.2dB (Per Attenuator)
    • 46.4dB (Both Attenuators Cascaded)
  • Linear dB/V Analog Control Response Curve Simplifies Automatic Leveling Control and Gain-Trim Algorithms
  • Excellent Attenuation Flatness Over Wide Frequency Ranges and Attenuation Settings
  • On-Chip Comparator (for Successive Approximation Measurement of Attenuator Control Voltage)
  • Low 13mA Supply Current
  • Single 5V or 3.3V Supply Voltage
  • Pin-Compatible with the MAX19791 and MAX19793
  • Pin-Compatible with the MAX19794 with Addition of Two Shunt Capacitors
  • PCB-Compatible with the MAX19790
  • Lead(Pb)-Free Package
MAX19792
500MHz to 4000MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 4
MAX19790 PRODUCTION 250MHz to 4000MHz Dual, Analog Voltage Variable Attenuator
MAX19791 PRODUCTION 50MHz to 4000MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC
MAX19793 PRODUCTION 1500MHz to 6000MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC
MAX19794 PRODUCTION 10MHz to 500MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX19792EVKIT

Evaluation Kit for the MAX19792

Features and Benefits

  • Easy Evaluation of the MAX19792 IC
  • On-Board DAC which Outputs 4V ±5% to Control Attenuation
  • On-Board Power Supply +3.3V and +5V from MAX32625PICO
  • The Operating Frequency Range Extends from 500MHz to 4000MHz
  • 50Ω SMA Connectors on the RF Ports
  • All Critical Peripheral Components Included
  • A Micro-USB Port to Interface with the PC
  • PC Control Software (Available at www.maximintegrated.com/EVKitSoftware)

Product Details

The MAX19792 evaluation kit (EV kit) simplifies the evaluation of the MAX19792. The MAX19792 dual general- purpose analog voltage variable attenuator (VVA) is designed to interface with 50Ω systems operating in the 500MHz to 4000MHz frequency range.

The MAX19792 is a monolithic VVA IC designed for broadband system applications, including wireless infrastructure digital and spread-spectrum communication systems WCDMA/LTE, TD-SCDMA/TD-LTE, WiMAX®, cdma2000®, GSM/EDGE, and MMDS Base Stations VSAT/Satellite Modems. The MAX19792 evaluation kit hosts a microcontroller (MCU) that uses a serial peripheral interface to configure internal registers and modes. Graphical User Interface (GUI) software running on a computer makes it simple to program registers and control the device operation. The evaluation kit is fully assembled and tested at the factory.

This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed circuit board (PCB).

MAX19792EVKIT
Evaluation Kit for the MAX19792

Latest Discussions

No discussions on MAX19792 yet. Have something to say?

Start a Discussion on EngineerZone®