MAX1974

PRODUCTION

Smallest 1A, 1.4MHz Step-Down Regulators

Part Models
2
1ku List Price
Starting From $3.83
Viewing:

Part Details

  • Tiny Circuit Footprint of 0.19in²
  • Ultra-Low Circuit Height of 1.8mm
  • 4.7µF Ceramic Input and Output Capacitors
  • 2.6V to 5.5V Input Voltage
  • 1A Output Current
  • 1% Accurate
  • Built-In ±4% Logic-Controlled Voltage Margining (MAX1973)
  • Preset 1V, 1.5V, 1.8V, 2.5V, or 0.75V to VIN Adjustable Output
  • Fixed-Frequency PWM Current-Mode Operation
  • 1.4MHz Switching Frequency, Operate Outside DSL Band
  • 100% Duty-Cycle Dropout Capability
  • Small External Components
MAX1974
Smallest 1A, 1.4MHz Step-Down Regulators
MAX1973, MAX1974: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1974 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed