MAX19586

Obsolete

High-Dynamic-Range, 16-Bit, 80Msps ADC with -82dBFS Noise Floor

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • 80Msps Minimum Sampling Rate
  • -82dBFS Noise Floor
  • Excellent Dynamic Performance
    80dB/79.2dB SNR at fIN = 10MHz/70MHz and -2dBFS
    96dBc/102dBc Single-Tone SFDR1/
    SFDR2 at fIN = 10MHz
    84.3dBc/100dBc Single-Tone SFDR1/
    SFDR2 at fIN = 70MHz
  • Less than 0.1ps Sampling Jitter
  • 1.1W Power Dissipation
  • 2.56VP-P Fully Differential Analog Input Voltage Range
  • CMOS-Compatible Two's-Complement Data Output
  • Separate Data Valid Clock and Over-Range Outputs
  • Flexible Input Clock Buffer
  • 3.3V Analog Power Supply; 1.8V Digital Output Supply
  • Small 8mm x 8mm x 0.8mm 56-Pin Thin QFN Package
  • EV Kit Available for MAX19586 (Order MAX19586EVKIT)
  • MAX19586
    High-Dynamic-Range, 16-Bit, 80Msps ADC with -82dBFS Noise Floor
    MAX19586: Block Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Evaluation Kits

    MAX19588EVKIT

    Evaluation Kits for the MAX19586 and MAX19588

    Features and Benefits

    • Fully Assembled and Tested
    • Up to 80Msps/100Msps Sampling Rate
    • Single-Ended-to-Differential Clock Conversion Circuitry
    • Configurable for Differential or Single-Ended Analog Input Signals
    • On-Board Digital Output Buffer
    • Low-Voltage and Low-Power Operation
    • Simplifies Evaluation of the MAX19586/MAX19588

    Product Details

    The MAX19586/MAX19588 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19586 and MAX19588. The MAX19586 is a 16-bit, 80Msps analog-to-digital converter (ADC), while the MAX19588 is a 16-bit, 100Msps ADC. The MAX19586/MAX19588 EV kits can accept a differential or single-ended analog input. For applications with a single-ended signal source, the MAX19586/MAX19588 EV kits feature an on-board transformer that converts this signal to the required differential signal. The digital outputs produced by the MAX19586/MAX19588 can be captured with a logic analyzer or data-acquisition system. The EV kits operate from a 3.3V and a 1.8V power supply.

    Applications

    • Antenna Array Processing
    • Cellular Base-Station Transceiver Systems (BTS)
    • E911 Location Receivers
    • High-Performance Instrumentation
    • Multicarrier Receivers
    • Multistandard Receivers
    • Wireless Local Loop (WLL)

    MAX19586EVKIT

    Evaluation Kits for the MAX19586 and MAX19588

    Features and Benefits

    • Fully Assembled and Tested
    • Up to 80Msps/100Msps Sampling Rate
    • Single-Ended-to-Differential Clock Conversion Circuitry
    • Configurable for Differential or Single-Ended Analog Input Signals
    • On-Board Digital Output Buffer
    • Low-Voltage and Low-Power Operation
    • Simplifies Evaluation of the MAX19586/MAX19588

    Product Details

    The MAX19586/MAX19588 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19586 and MAX19588. The MAX19586 is a 16-bit, 80Msps analog-to-digital converter (ADC), while the MAX19588 is a 16-bit, 100Msps ADC. The MAX19586/MAX19588 EV kits can accept a differential or single-ended analog input. For applications with a single-ended signal source, the MAX19586/MAX19588 EV kits feature an on-board transformer that converts this signal to the required differential signal. The digital outputs produced by the MAX19586/MAX19588 can be captured with a logic analyzer or data-acquisition system. The EV kits operate from a 3.3V and a 1.8V power supply.

    Applications

    • Antenna Array Processing
    • Cellular Base-Station Transceiver Systems (BTS)
    • E911 Location Receivers
    • High-Performance Instrumentation
    • Multicarrier Receivers
    • Multistandard Receivers
    • Wireless Local Loop (WLL)

    MAX19588EVKIT
    Evaluation Kits for the MAX19586 and MAX19588
    MAX19586EVKIT
    Evaluation Kits for the MAX19586 and MAX19588

    Latest Discussions

    No discussions on max19586 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed