MAX19517

PRODUCTION

Dual-Channel, 10-Bit, 130Msps ADC

10-Bit, 130Msps Dual ADC Provides 60dBFS SNR and 85dBFS SFDR at 75mW per Channel

Part Details

  • Very-Low-Power Operation (74mW/Channel at 130Msps)
  • 1.8V or 2.5V to 3.3V Analog Supply
  • Excellent Dynamic Performance
    • 59.8dBFS SNR at 70MHz
    • 82dBc SFDR at 70MHz
  • User-Programmable Adjustments and Feature Selection through an SPI™ Interface
  • Selectable Data Bus (Dual CMOS or Single Multiplexed CMOS)
  • DCLK Output and Programmable Data Output Timing Simplifies High-Speed Digital Interface
  • Very Wide Input Common-Mode Voltage Range (0.4V to 1.4V)
  • Very High Analog Input Bandwidth (> 850MHz)
  • Single-Ended or Differential Analog Inputs
  • Single-Ended or Differential Clock Input
  • Divide-by-One (DIV1), Divide-by-Two (DIV2), and Divide-by-Four (DIV4) Clock Modes
  • Two's Complement, Gray Code, and Offset Binary Output Data Format
  • Out-of-Range Indicator (DOR)
  • CMOS Output Internal Termination Options (Programmable)
  • Reversible Bit Order (Programmable)
  • Data Output Test Patterns
  • Small 7mm x 7mm 48-Pin Thin QFN Package with Exposed Pad
MAX19517
Dual-Channel, 10-Bit, 130Msps ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX19515EVKIT

Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517

Features and Benefits

  • Single Power-Supply Operation
  • Low-Voltage and Low-Power Operation
  • On-Board Single-Ended to Differential Transformer Circuitry
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • On-Board SPI™ Interface Circuit
  • User-Selectable Supply Voltages
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX19505–MAX19507/MAX19515–MAX19517 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of 8-bit and 10-bit analog-to-digital converters (ADCs). The EV kits also include Windows® 7/10-compatible software that provides a simple graphical user interface (GUI) for exercising the programmable features of the MAX19505/ MAX19507/MAX19515–MAX19517.

The MAX19505–MAX19507/MAX19515–MAX19517 EV kits accept a single-ended analog input from an analog signal source. The EV kits provide an on-board circuit that transforms this analog single-ended signal into a differential signal. The ADC digital output can be captured easily with a basic logic analyzer. The EV kits can operate from a single 3.6V nominal power supply and provide on-board regulation for the analog, clock, digital, and logic circuitry.

Applications

  • Digital Set-Top Boxes
  • IF and Baseband Communications, Including Cellular Base Stations and Point-to-Point Microwave Receivers
  • Portable Instrumentation and Low-Power Data Acquisition
  • Ultrasound and Medical Imaging

MAX19506EVKIT

Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517

Features and Benefits

  • Single Power-Supply Operation
  • Low-Voltage and Low-Power Operation
  • On-Board Single-Ended to Differential Transformer Circuitry
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • On-Board SPI™ Interface Circuit
  • User-Selectable Supply Voltages
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX19505–MAX19507/MAX19515–MAX19517 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of 8-bit and 10-bit analog-to-digital converters (ADCs). The EV kits also include Windows® 7/10-compatible software that provides a simple graphical user interface (GUI) for exercising the programmable features of the MAX19505/ MAX19507/MAX19515–MAX19517.

The MAX19505–MAX19507/MAX19515–MAX19517 EV kits accept a single-ended analog input from an analog signal source. The EV kits provide an on-board circuit that transforms this analog single-ended signal into a differential signal. The ADC digital output can be captured easily with a basic logic analyzer. The EV kits can operate from a single 3.6V nominal power supply and provide on-board regulation for the analog, clock, digital, and logic circuitry.

Applications

  • Digital Set-Top Boxes
  • IF and Baseband Communications, Including Cellular Base Stations and Point-to-Point Microwave Receivers
  • Portable Instrumentation and Low-Power Data Acquisition
  • Ultrasound and Medical Imaging

MAX19516EVKIT

Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517

Features and Benefits

  • Single Power-Supply Operation
  • Low-Voltage and Low-Power Operation
  • On-Board Single-Ended to Differential Transformer Circuitry
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • On-Board SPI™ Interface Circuit
  • User-Selectable Supply Voltages
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX19505–MAX19507/MAX19515–MAX19517 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of 8-bit and 10-bit analog-to-digital converters (ADCs). The EV kits also include Windows® 7/10-compatible software that provides a simple graphical user interface (GUI) for exercising the programmable features of the MAX19505/ MAX19507/MAX19515–MAX19517.

The MAX19505–MAX19507/MAX19515–MAX19517 EV kits accept a single-ended analog input from an analog signal source. The EV kits provide an on-board circuit that transforms this analog single-ended signal into a differential signal. The ADC digital output can be captured easily with a basic logic analyzer. The EV kits can operate from a single 3.6V nominal power supply and provide on-board regulation for the analog, clock, digital, and logic circuitry.

Applications

  • Digital Set-Top Boxes
  • IF and Baseband Communications, Including Cellular Base Stations and Point-to-Point Microwave Receivers
  • Portable Instrumentation and Low-Power Data Acquisition
  • Ultrasound and Medical Imaging

MAX19505EVKIT

Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517

Features and Benefits

  • Single Power-Supply Operation
  • Low-Voltage and Low-Power Operation
  • On-Board Single-Ended to Differential Transformer Circuitry
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • On-Board SPI™ Interface Circuit
  • User-Selectable Supply Voltages
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX19505–MAX19507/MAX19515–MAX19517 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of 8-bit and 10-bit analog-to-digital converters (ADCs). The EV kits also include Windows® 7/10-compatible software that provides a simple graphical user interface (GUI) for exercising the programmable features of the MAX19505/ MAX19507/MAX19515–MAX19517.

The MAX19505–MAX19507/MAX19515–MAX19517 EV kits accept a single-ended analog input from an analog signal source. The EV kits provide an on-board circuit that transforms this analog single-ended signal into a differential signal. The ADC digital output can be captured easily with a basic logic analyzer. The EV kits can operate from a single 3.6V nominal power supply and provide on-board regulation for the analog, clock, digital, and logic circuitry.

Applications

  • Digital Set-Top Boxes
  • IF and Baseband Communications, Including Cellular Base Stations and Point-to-Point Microwave Receivers
  • Portable Instrumentation and Low-Power Data Acquisition
  • Ultrasound and Medical Imaging

MAX19517EVKIT

Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517

Features and Benefits

  • Single Power-Supply Operation
  • Low-Voltage and Low-Power Operation
  • On-Board Single-Ended to Differential Transformer Circuitry
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • On-Board SPI™ Interface Circuit
  • User-Selectable Supply Voltages
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX19505–MAX19507/MAX19515–MAX19517 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of 8-bit and 10-bit analog-to-digital converters (ADCs). The EV kits also include Windows® 7/10-compatible software that provides a simple graphical user interface (GUI) for exercising the programmable features of the MAX19505/ MAX19507/MAX19515–MAX19517.

The MAX19505–MAX19507/MAX19515–MAX19517 EV kits accept a single-ended analog input from an analog signal source. The EV kits provide an on-board circuit that transforms this analog single-ended signal into a differential signal. The ADC digital output can be captured easily with a basic logic analyzer. The EV kits can operate from a single 3.6V nominal power supply and provide on-board regulation for the analog, clock, digital, and logic circuitry.

Applications

  • Digital Set-Top Boxes
  • IF and Baseband Communications, Including Cellular Base Stations and Point-to-Point Microwave Receivers
  • Portable Instrumentation and Low-Power Data Acquisition
  • Ultrasound and Medical Imaging

MAX19507EVKIT

Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517

Features and Benefits

  • Single Power-Supply Operation
  • Low-Voltage and Low-Power Operation
  • On-Board Single-Ended to Differential Transformer Circuitry
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • On-Board SPI™ Interface Circuit
  • User-Selectable Supply Voltages
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX19505–MAX19507/MAX19515–MAX19517 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of 8-bit and 10-bit analog-to-digital converters (ADCs). The EV kits also include Windows® 7/10-compatible software that provides a simple graphical user interface (GUI) for exercising the programmable features of the MAX19505/ MAX19507/MAX19515–MAX19517.

The MAX19505–MAX19507/MAX19515–MAX19517 EV kits accept a single-ended analog input from an analog signal source. The EV kits provide an on-board circuit that transforms this analog single-ended signal into a differential signal. The ADC digital output can be captured easily with a basic logic analyzer. The EV kits can operate from a single 3.6V nominal power supply and provide on-board regulation for the analog, clock, digital, and logic circuitry.

Applications

  • Digital Set-Top Boxes
  • IF and Baseband Communications, Including Cellular Base Stations and Point-to-Point Microwave Receivers
  • Portable Instrumentation and Low-Power Data Acquisition
  • Ultrasound and Medical Imaging

MAX19515EVKIT
Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517
MAX19506EVKIT
Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517
MAX19516EVKIT
Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517
MAX19505EVKIT
Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517
MAX19517EVKIT
Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517
MAX19507EVKIT
Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517

Latest Discussions

No discussions on MAX19517 yet. Have something to say?

Start a Discussion on EngineerZone®