MAX1930

Current-Limited Switch for Two USB Ports

Viewing:

Part Details

  • Pin Compatible with TPS2010-TPS2013
  • Accurate Current Limit (1.2A min, 2.3A max)
  • 125mΩ (max) High-Side MOSFET
  • Short-Circuit and Thermal Protection
  • Undervoltage Lockout
  • 16µA Quiescent Supply Current
  • 1µA (max) Standby Supply Current
  • 2.7V to 5.5V Supply Range
MAX1930
Current-Limited Switch for Two USB Ports
MAX1930: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
USB Power Switches 4
MAX1607 PRODUCTION USB Current-Limited Switch in Pin-Compatible Package
MAX1693 PRODUCTION USB Current-Limited Switches with Fault Blanking
MAX1694 PRODUCTION USB Current-Limited Switches with Fault Blanking
MAX1922 PRODUCTION 1A Current-Limited Switch for 2 USB Ports
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1930 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed