MAX1917

PRODUCTION

Tracking, Sinking and Sourcing, Synchronous Buck Controller for DDR Memory and Termination Supplies

Reduce Capacitors and Cost of DDR Supplies

Part Models
2
1ku List Price
Starting From $5.51
Viewing:

Part Details

  • 25A Sourcing and Sinking Current
  • Automatically Sets VTT to 1/2VDDR
  • VTT and VTTR Within 1% of 1/2VDDR
  • Smallest Output Capacitors
  • 4.5V to 14V (or 28V with Resistor-Divider) Input Voltage Range
  • 1.5V to 3.6V Input DDR Range
  • 200kHz/300kHz/400kHz/550kHz Preset Switching Frequencies
  • Variable Switching Frequency of Up to 1MHz
  • Overcurrent Protection Without Current-Sense Resistor
  • Internal Soft-Start
  • VTTR Reference Sources and Sinks Up to 25mA
  • Quick-PWM Control for Fastest Loop Response
  • Up to 96% Efficiency
  • 16-Pin QSOP Package
  • MAX1917
    Tracking, Sinking and Sourcing, Synchronous Buck Controller for DDR Memory and Termination Supplies
    MAX1917: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    External Power Switch Buck Controllers 2
    MAX1714 PRODUCTION High-Speed Step-Down Controller for Notebook Computers
    MAX1718 PRODUCTION Notebook CPU Step-Down Controller for Intel Mobile Voltage Positioning (IMVP-II)
    Internal Power Switch Buck Regulators 1
    MAX1809 PRODUCTION 3A, 1MHz, DDR Memory Termination Supply
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Evaluation Kits

    MAX1917EVKIT

    Evaluation Kit for the MAX1917

    Features and Benefits

    • Automatically Sets VTT and VTTR to 1/2VDDR
    • ±1% Output Voltage Accuracy
    • 2.5V to 14V Input Voltage Range
    • 7A Output Current Capability
    • Sourcing and Sinking Current
    • 550kHz Switching Frequency
    • 16-Pin QSOP Package
    • Low-Profile Components
    • Fully Assembled and Tested

    Product Details

    The MAX1917 evaluation kit (EV kit) demonstrates the MAX1917's standard 7A application circuit. This DC-DC converter provides a complete power-management solution for DDR memory. This EV kit is a fully assembled and tested circuit board. The MAX1917 EV kit generates a regulated voltage for VTT and VTTR that is half the voltage at the DDR input. The input voltage range is 2.5V to 14V. The circuit is configured to deliver 7A of output current. The DC-DC converter uses buck topology with synchronous rectification to achieve low output voltage with greater than 90% efficiency. The converter output is capable of sourcing and sinking current. Sink capabilities at low voltage arise from the use of a synchronous rectifier, which allows the inductor current to reverse. The EV kit operates at 550kHz switching frequency and has superior load-transient response that meets JEDEC specifications for DDR memory.

    Applications

    • AGTL Bus Termination Supplies
    • Cell Phone Base Stations
    • DDR Memory Power Supplies
    • Desktop Computers
    • Networking Systems
    • Notebook Computers
    • Processor or DSP Core Supply
    • Storage

    MAX1917EVKIT
    Evaluation Kit for the MAX1917

    Latest Discussions

    No discussions on max1917 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed