MAX189
PRODUCTION+5V, Low-Power, 12-Bit Serial ADCs
See MAX1240 for 3V Applications
- Part Models
- 8
- 1ku List Price
- Starting From $9.49
Part Details
- 12-Bit Resolution
- ±½ LSB Integral Nonlinearity (MAX187A/MAX189A)
- Internal Track/Hold, 75kHz Sampling Rate
- Single +5V Operation
- Low Power
- 2µA Shutdown Current
- 1.5mA Operating Current
- Internal 4.096V Buffered Reference (MAX187)
- 3-Wire Serial Interface, Compatible with SPI, QSPI, and MICROWIRE
- Small-Footprint 8-Pin PDIP and 16-Pin SO
Applications
- High-Accuracy Process Control
- Isolated Data Acquisition
- Portable Data Logging
- Remote Digital Signal Processing
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX189ACPA+ | 8-PDIP-300_MIL | ||
MAX189AEWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX189AEWE+T | Small-Outline IC, Wide (0.3in) | ||
MAX189BCWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX189CCPA+ | 8-PDIP-300_MIL | ||
MAX189CCWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX189CCWE+T | Small-Outline IC, Wide (0.3in) | ||
MAX189CEWE+ | Small-Outline IC, Wide (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 2, 2023 - 2361E WAFER FAB |
||
MAX189ACPA+ | PRODUCTION | |
MAX189AEWE+ | PRODUCTION | |
MAX189AEWE+T | PRODUCTION | |
MAX189BCWE+ | PRODUCTION | |
MAX189CCPA+ | PRODUCTION | |
MAX189CCWE+ | PRODUCTION | |
MAX189CCWE+T | PRODUCTION | |
MAX189CEWE+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on max189 yet. Have something to say?
Start a Discussion on EngineerZone®