MAX1870A

PRODUCTION

Step-Up/Step-Down Li+ Battery Charger

Step-Up/Step-Down Multichemistry Battery Charger Charges with Battery Voltages Above and Below the Adapter Voltage

Part Models
2
1ku List Price
Starting From $8.37
Viewing:

Part Details

  • Highly Flexible Input Voltage Range Works with Affordable AC Adapters
    • Step-Up/Step-Down Control Scheme
    • Input Voltage from 8V to 28V
    • Analog Output Indicates Adapter Current
  • Accurately Charge Li+ or NiCd/NiMH Batteries
    • Battery Voltage from 0 to 17.6V
    • ±0.5% Charge-Voltage Accuracy
    • ±9% Charge-Current Accuracy
    • ±8% Input Current-Limit Accuracy
  • Tune Design to Increase Safety and Efficiency
    • Programmable Maximum Battery Charge Current
    • Analog Inputs Control Charge Current, Charge Voltage, and Input Current Limit
  • 32-Pin Thin QFN (5mm x 5mm) Package Saves Space While Supporting Step-Up and Step-Down Operation
MAX1870A
Step-Up/Step-Down Li+ Battery Charger
MAX1870A: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1870AEVKIT

Evaluation Kit for the MAX1870A

Features and Benefits

  • Step-Up/Step-Down Topology
  • Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • +10V to +25V Input Voltage Range
  • 2.4A (max) Battery Charge Current
  • Up to 17.6V Battery Compliance Voltage
  • ±0.5% Charge-Voltage Accuracy
  • Input Current Limiting
  • Analog Inputs Control Charge Current, Charge Voltage, and Input Current Limit
  • Analog Output Indicates Input Current
  • Fully Assembled And Tested
  • Surface-Mount Components
  • Product Details

    The MAX1870A evaluation kit (EV kit) is an accurate and efficient multichemistry battery charger. It uses analog inputs to control charge voltage and current. The EV kit can charge any battery with charge current up to 2.4A. High efficiency is achieved by a buck-boost topology. The EV kit provides outputs that can be used to monitor the input current and the presence of an AC adapter.

    The MAX1870A EV kit is a fully assembled and tested surface-mount printed circuit (PC) board.

    Applications

    • Handheld Terminals
    • Notebook and Subnotebook Computers

    MAX1870AEVKIT
    Evaluation Kit for the MAX1870A

    Latest Discussions

    No discussions on max1870a yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed