MAX17761

PRODUCTION

4.5V to 76V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter

76V Synchronous Buck Converter with Internal FETs Enables High Efficiency and Low Temperature Rise

Part Models
2
1ku List Price
Starting From $2.69
Viewing:

Part Details

  • Reduces External Components and Total Cost
    • No Schottky—Synchronous Operation
    • Internal Compensation Components
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 76V Input
    • Output Adjustable from 0.8V up to 90% of VIN
    • Delivers up to 1A Over Temperature
    • 200kHz to 600kHz Adjustable Frequency with External Clock Synchronization
    • Programmable Current Limit
  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • PFM Mode Enables Enhanced Light-Load Efficiency
    • Auxiliary Bootstrap LDO for Improved Efficiency
    • 5μA Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Adjustable Soft-Start and Prebiased Power-Up
    • Built-in Output-Voltage Monitoring with Active-low RESET
    • Programmable EN/UVLO Threshold
    • Monotonic Startup into Prebiased Load
    • Overtemperature Protection
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
MAX17761
4.5V to 76V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter
MAX17761: Functional (or Block) Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX17761EVKITBE

Evaluation Kit for the MAX17761 in 5V Output-Voltage Application

Features and Benefits

  • Operates from a 7.5V to 76V Input Supply
  • 5V Output Voltage
  • Up to 1A Output Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE/ILIM Pin to Select Among PWM or PFM Modes and 1.6A or 1.14A current limits
  • Auxiliary Bootstrap LDO to improve efficiency
  • Open-Drain Active-Low RESET Output
  • External Clock Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAX17761EVKITBE# provides a proven design to evaluate the MAX17761 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 5V at load currents up to 1A from a 7.5V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, adjustable current limit, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17761 IC data sheet.

Applications

  • Basestation Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17761EVKITA

Evaluation Kit for the MAX17761 in 3.3V Output-Voltage Application

Features and Benefits

  • Operates from a 4.5V to 76V Input Supply
  • 3.3V Output Voltage
  • Up to 1A Output Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE/ILIM Pin to Select Among PWM or PFM Modes and 1.6A or 1.14A current limits
  • Auxiliary Bootstrap LDO to improve efficiency
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17761 3.3V output EV kit is a proven design to evaluate the MAX17761 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 3.3V at load currents up to 1A from a 4.5V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, adjustable current limit, open-drain active-low RESET signal and external frequency synchronization.

Applications

  • Basestation Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17761EVKITB

Evaluation Kit for the MAX17761 in 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 76V Input Supply
  • 5V Output Voltage
  • Up to 1A Output Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE/ILIM Pin to Select Among PWM or PFM Modes and 1.6A or 1.14A current limits
  • Auxiliary Bootstrap LDO to improve efficiency
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17761 5V output EV kit is a proven design to evaluate the MAX17761 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 5V at load currents up to 1A from a 6.5V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, adjustable current limit, open-drain active-low RESET signal and external frequency synchronization.

Applications

  • Basestation Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17761EVKITBE
Evaluation Kit for the MAX17761 in 5V Output-Voltage Application
MAX17761EVKITA
Evaluation Kit for the MAX17761 in 3.3V Output-Voltage Application
MAX17761EVKITB
Evaluation Kit for the MAX17761 in 5V Output-Voltage Application

Latest Discussions

No discussions on MAX17761 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed