MAX17693A

PRODUCTION

4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET

Reduce Solution Size and Component Count by Up to 30%

Part Models
2
1ku List Price
Starting From $1.02

Part Details

  • Reduces External Components and Total Cost
    • Eliminates the Optocoupler and Secondary-Side Error Amplifier
    • Up to 20% Space Savings
    • 76V, Low RDSON Integrated nMOSFET
    • Internal Loop Compensation (MAX17693A)
    • Built-In Soft-Start  
  • Reduces Power Dissipation
    • Delivers up to 1.4W Output Power
    • Frequency Fold-Back Enables Enhanced Light-Load Efficiency
    • 2.5µA Shutdown Current 
  • Supports Key System-Level Design Requirements
    • Frequency Dithering Supports Low-EMI, Spread-Spectrum Operation
    • Switching Frequency Synchronization to External Clock
  • Operates Reliably in Adverse Environments
    • Output Diode Forward Voltage Temperature Compensation
    • Hiccup Current-Limit Protection
    • Programmable EN/UVLO Threshold
    • Input Overvoltage (OVI) Protection (MAX17693A)
    • Overtemperature Protection
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150°C Junction Temperature Range
MAX17693A
4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX17693BEVKIT

Evaluation Kit for the MAX17693B in 5V Output-Voltage Application

Features and Benefits

  • 18V to 36V Input Range
  • Isolated Output: 5V/0.25A DC
  • Compact Design with High Frequency (150kHz) Switching
  • 88% Peak Efficiency
  • Resistor Programmable Input Enable/UVLO Protection
  • External Loop Compensation with Design Flexibility
  • 20ms Soft-Start Time
  • Temperature Compensated Output Voltage Over -40°C to +125°C Operating Temperature
  • Provision to External Clock Synchronization and Frequency Dithering
  • VCC Overdrive to Improve Efficiency
  • Minimum Number of External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17693B evaluation kit (EV kit) provides a proven design to evaluate the performance of the MAX17693B IC. This fully assembled and tested circuit is implemented using the MAX17693B, the No-Opto Flyback converter with an integrated 76V nMOSFET, available in a 12-pin TDFN package with an exposed pad. The IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet prior to operating the EV kit.

The MAX17693B EV kit output is configured for an isolated +5V and provides up to 0.25A of output current over 18V to 36V input-voltage range. The device has a 150kHz switching frequency. The EV kit regulates the output voltage within ±5% over the line, load, and temperature by sensing the output voltage on the primary-side. The converter does not need an opto-coupler for the isolated output-voltage sensing.

Applications

  • IGBT Gate Drive Supplies
  • Industrial and Telecom Applications
  • Isolated Power Supplies
  • PLC I/O Modules

MAX17693AEVKIT

Evaluation Kit for the MAX17693A in 5V Output-Voltage Application

Features and Benefits

  • 18V to 36V Input Range
  • Isolated Output: 5V/0.25A DC
  • Compact Design with High Frequency (150kHz) Switching
  • 88% Peak Efficiency
  • Resistor Programmable Input Enable/UVLO Protection
  • Resistor Programmable Input Overvoltage Protection
  • Internal Loop Compensation Reduce External Components
  • 20ms Soft-Start Time
  • Temperature Compensated Output Voltage Over -40°C to +125°C Operating Temperature
  • Provision to External Clock Synchronization and Frequency Dithering
  • VCC Overdrive to Improve Efficiency
  • Minimum Number of External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17693A evaluation kit (EV kit) provides a proven design to evaluate the performance of the MAX17693A IC. This fully assembled and tested circuit is implemented using the MAX17693A, the No-Opto Flyback converter with an integrated 76V nMOSFET, available in a 12-pin TDFN package with an exposed pad. The IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet prior to operating the EV kit.

The MAX17693A EV kit output is configured for an isolated +5V and provides up to 0.25A of output current over an 18V to 36V input-voltage range. The device has a 150kHz switching frequency. The EV kit regulates the output voltage within ±5% over the line, load, and temperature by sensing the output voltage on the primary-side. The converter does not need an opto-coupler for the isolated output-voltage sensing.

Applications

  • IGBT Gate Drive Supplies
  • Industrial and Telecom Applications
  • Isolated Power Supplies
  • PLC I/O Modules

MAX17693BEVKIT
Evaluation Kit for the MAX17693B in 5V Output-Voltage Application
MAX17693AEVKIT
Evaluation Kit for the MAX17693A in 5V Output-Voltage Application

Latest Discussions

No discussions on MAX17693A yet. Have something to say?

Start a Discussion on EngineerZone®