MAX17692B

PRODUCTION

4.2V–60V, No-Opto Isolated Flyback Converter with Integrated FET

Reduce Solution Size and Component Count by Up to 30%

Part Models
2
1ku List Price
Starting From $1.32

Part Details

  • Reduces External Components and Total Cost
    • Eliminates the Optocoupler and Secondary-Side Error Amplifier
    • Up to 20% Space Savings
    • 76V, Low RDSON Integrated nMOSFET
    • Internal Loop Compensation (MAX17692A)
    • Built-In Soft-Start
  • Reduces Power Dissipation
    • Delivers up to 3.5W Output Power
    • Frequency Fold-Back Enables Enhanced Light- Load Efficiency
    • 2.5μA Shutdown Current
  • Supports Key System-Level Design Requirements
    • Frequency Dithering Supports Low-EMI, Spread- Spectrum Operation
    • Switching Frequency Synchronization to External Clock
  • Operates Reliably in Adverse Environments
    • Output Diode Forward Voltage Temperature Compensation
    • Hiccup Current-Limit Protection
    • Programmable EN/UVLO Threshold
    • Input Overvoltage (OVI) Protection (MAX17692A)
    • Overtemperature Protection
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150°C Junction Temperature Range
MAX17692B
4.2V–60V, No-Opto Isolated Flyback Converter with Integrated FET
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX17692AEVKIT

Evaluation Kit for the MAX17692A 5V Output-Voltage Application

Features and Benefits

  • 18V to 36V Input Range
  • Isolated Output: 5V/0.65A DC
  • Compact Design with High Switching Frequency (145kHz)
  • 87% Peak Efficiency
  • Resistor Programmable Input Enable/UVLO Protection
  • Resistor Programmable Input Overvoltage Protection
  • Internal Loop Compensation Reduces Need for External Components
  • 15ms Soft-Start Time
  • Temperature Compensated Output Voltage Over -40°C to +125°C Operating Temperature
  • Provision to External Clock Synchronization and Frequency Dithering
  • VCC Overdrive to Improve Efficiency
  • Minimum Number of External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17692AEVKIT# evaluation kit (EV kit) provides a proven design to evaluate the performance of the MAX17692A IC. This fully assembled and tested circuit is implemented using the MAX17692A, the No-Opto flyback converter with an integrated 76V nMOSFET available in a 12-pin TDFN package with an exposed pad. The IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet prior to operating the EV kit.

The MAX17692AEVKIT# EV kit output is configured for an isolated +5V and provides up to 0.65A of output current over an 18V to 36V input range. The device switches at a 145kHz switching frequency. The EV kit regulates the output voltage within ±5% over line, load, and temperature by sensing the output voltage on the primary-side. The converter does not need an optocoupler for the isolated output voltage sensing.

Applications

  • IGBT Gate Drive Supplies
  • Industrial and Telecom Applications
  • Isolated Power Supplies
  • PLC I/O Modules

MAX17692BEVKIT

Evaluation Kit for the MAX17692B 5V Output-Voltage Application

Features and Benefits

  • 18V to 36V Input Range
  • Isolated Output: 5V/0.65A DC
  • Compact Design with High Switching Frequency (145kHz)
  • 87% Peak Efficiency
  • Resistor Programmable Input Enable/UVLO Protection
  • External Loop Compensation with Design Flexibility
  • 15ms Soft-Start Time
  • Temperature Compensated Output Voltage Over -40°C to +125°C Operating Temperature
  • Provision to External Clock Synchronization and Frequency Dithering
  • VCC Overdrive to Improve Efficiency
  • Minimum Number of External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17692BEVKIT# evaluation kit (EV kit) provides a proven design to evaluate the performance of the MAX17692B IC. This fully assembled and tested circuit is implemented using the MAX17692B, the No-Opto flyback converter with an integrated 76V nMOSFET available in a 12-pin TDFN package with an exposed pad. The IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet prior to operating the EV kit.

The MAX17692BEVKIT# EV kit output is configured for an isolated +5V and provides up to 0.65A of output current over 18V to 36V input range. The device switches at a 145kHz switching frequency. The EV kit regulates the output voltage within ±5% over line, load, and temperature by sensing the output voltage on the primary-side. The converter does not need an optocoupler for the isolated output voltage sensing.

Applications

  • IGBT Gate Drive Supplies
  • Industrial and Telecom Applications
  • Isolated Power Supplies
  • PLC I/O Modules

MAX17692AEVKIT
Evaluation Kit for the MAX17692A 5V Output-Voltage Application
MAX17692BEVKIT
Evaluation Kit for the MAX17692B 5V Output-Voltage Application

Latest Discussions

No discussions on MAX17692B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed