MAX17624

RECOMMENDED FOR NEW DESIGNS

2.9V to 5.5V,1A, Synchronous Step-Down Converter with Integrated MOSFETs

High-Efficiency Synchronous Buck Regulator Offers Balance of High Performance, Wide Temperature Range, and Small Size

Part Models
2
1ku List Price
Starting From $0.56

Part Details

  • Easy to Use
    • 2.9V to 5.5V Input
    • Adjustable 0.8V to 3.3V Output
    • ±1% Feedback Accuracy
    • Up to 1A Output Current
    • Fixed 2MHz or 4MHz Operation
    • 100% Duty-Cycle Operation
    • Internally Compensated
    • All Ceramic Capacitors
  • High Efficiency
    • Selectable PWM- or PFM-Mode of Operation
    • Shutdown Current as Low as 0.1μA (typ)
  • Flexible Design
    • Internal Soft-Start and Prebias Startup
    • Open-Drain Power Good Output (PGOOD Pin)
  • Robust Operation
    • Overtemperature Protection
    • Overcurrent Protection
    • -40°C to +125°C Ambient Operating
    • Temperature/ -40°C to +150°C Junction Temperature
MAX17624
2.9V to 5.5V,1A, Synchronous Step-Down Converter with Integrated MOSFETs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX17623EVKIT

Evaluation Kit for the MAX17623/MAX17624 Converters in Application

Features and Benefits

  • 2.9V to 5.5V Input-Voltage Range
  • MAX17623 Offers High 92.2% Efficiency (VIN = 3.3V, VOUT = 1.5V, IOUT = 300 mA)
  • MAX17624 Offers High 94.5% Efficiency (VIN = 5V, VOUT = 3.3V, IOUT = 500 mA)
  • Selectable PWM and PFM Modes of Operation
  • Internal 1ms Soft-Start Time
  • PGOOD Output with Pullup Resistor to Respective Input Voltages
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17623/MAX17624 evaluation kits (EV kits) provide a proven design to evaluate the performance of the MAX17623/MAX17624 converters. Each of these devices operates over an input range from 2.9V to 5.5V and delivers up to 1A output current. The devices are configured to demonstrate optimum performance and component sizes in the EV kits.

The MAX17623 converter delivers up to 1A at a switching frequency of 2MHz. The converter is configured for a 1.5V output over a 2.9V to 5.5V input range.

The MAX17624 converter delivers up to 1A at a switching frequency of 4MHz. The converter is configured for a 3.3V output over a 3.6V to 5.5V input range.

The EV kits feature provisions for selecting Mode of operation (PWM/PFM) enabling or disabling the output and PGOOD signal. The MAX17623/MAX17624 converter data sheet provides a complete description of the parts, that should be read in conjunction with this data sheet prior to operating the EV kits.

Applications

  • Battery-Powered Applications
  • Distributed Power Systems
  • Industrial Sensors and Process Control
  • Point-of-Load Power Supply
  • Standard 5V Rail Supplies

MAX17624EVKIT

Evaluation Kit for the MAX17623/MAX17624 Converters in Application

Features and Benefits

  • 2.9V to 5.5V Input-Voltage Range
  • MAX17623 Offers High 92.2% Efficiency (VIN = 3.3V, VOUT = 1.5V, IOUT = 300 mA)
  • MAX17624 Offers High 94.5% Efficiency (VIN = 5V, VOUT = 3.3V, IOUT = 500 mA)
  • Selectable PWM and PFM Modes of Operation
  • Internal 1ms Soft-Start Time
  • PGOOD Output with Pullup Resistor to Respective Input Voltages
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17623/MAX17624 evaluation kits (EV kits) provide a proven design to evaluate the performance of the MAX17623/MAX17624 converters. Each of these devices operates over an input range from 2.9V to 5.5V and delivers up to 1A output current. The devices are configured to demonstrate optimum performance and component sizes in the EV kits.

The MAX17623 converter delivers up to 1A at a switching frequency of 2MHz. The converter is configured for a 1.5V output over a 2.9V to 5.5V input range.

The MAX17624 converter delivers up to 1A at a switching frequency of 4MHz. The converter is configured for a 3.3V output over a 3.6V to 5.5V input range.

The EV kits feature provisions for selecting Mode of operation (PWM/PFM) enabling or disabling the output and PGOOD signal. The MAX17623/MAX17624 converter data sheet provides a complete description of the parts, that should be read in conjunction with this data sheet prior to operating the EV kits.

Applications

  • Battery-Powered Applications
  • Distributed Power Systems
  • Industrial Sensors and Process Control
  • Point-of-Load Power Supply
  • Standard 5V Rail Supplies

MAX17623EVKIT
Evaluation Kit for the MAX17623/MAX17624 Converters in Application
MAX17624EVKIT
Evaluation Kit for the MAX17623/MAX17624 Converters in Application

Latest Discussions

No discussions on MAX17624 yet. Have something to say?

Start a Discussion on EngineerZone®