MAX17620

PRODUCTION

4MHz, Miniature 600mA, Synchronous Step-Down DC-DC Converter with Integrated MOSFETs

High-Efficiency Synchronous Buck Regulator Offers Balance of High Performance, Wide Temperature Range, and Small Size

Part Models
2
1ku List Price
Starting From $0.83
Viewing:

Part Details

  • Minimizes External Components, Reducing Total Cost
    • Synchronous Operation for High Efficiency and Reduced Cost
    • Internal Compensation for Stable Operation at Any Output Voltage
    • All-Ceramic Capacitor Solution
    • 4MHz Operation
    • Only 5 External Components Required
    • Total Solution Size is 12mm2 (Sum of the Components Area)
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 2.7V to 5.5V Input Voltage Range
    • Adjustable 1.5V to 100% VIN Output Voltage Range
    • Delivers Up to 600mA Load Current
    • 100% Duty-Cycle Operation
    • +1%/-0.75% Reference Voltage Accuracy
    • Available in a 2mm x 2mm TDFN Package
  • Reduces Power Dissipation
    • Peak Efficiency 91%
    • Skip Mode for High Light-Load Efficiency
    • Shutdown Current = 0.1µA
  • Operates Reliably
    • Peak Current-Limit Protection
    • Soft-Start Reduces Inrush Current During Startup
    • Built-In Output-Voltage Monitoring (Open-Drain PGOOD Pin)
    • -40°C to +125°C Operation
MAX17620
4MHz, Miniature 600mA, Synchronous Step-Down DC-DC Converter with Integrated MOSFETs
MAX17620: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX17620EVKIT

Evaluation Kit for the MAX17620

Features and Benefits

  • 2.7V to 5.5V Input Voltage Range
  • 1.8V Preset Output, Up to 600mA Continuous Current
  • Fixed 4MHz Switching Frequency
  • Internal Compensation
  • External EN for On/Off Control
  • 91% Peak Efficiency
  • Selectable Forced-PWM/Skip Mode
  • Brick Wall Current-Limit Protection
  • Open-Drain PGOOD output
  • Thermal Shutdown
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17620 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17620 high-frequency, miniature 600mA step-down DC-DC converter. The EV kit is preset for 1.8V output at load currents up to 600mA. The EV kit features selectable forced-PWM/skip mode, open-drain PGOOD signal, and external enable (EN).

Applications

  • Battery-Powered Instruments
  • Distributed Power Systems
  • Point-of-Load Power Supply
  • Standard 5V Rail Supplies

MAX17620EVKIT
Evaluation Kit for the MAX17620

Latest Discussions

Recently Viewed