MAX1758

PRODUCTION

Stand-Alone, Switch-Mode Li+ Battery Charger with Internal 28V Switch

Part Models
2
1ku List Price
Starting From $4.21

Part Details

  • Stand-Alone Charger for Up to 4 Li+ Batteries
  • ±0.8% Battery Regulation Voltage Accuracy
  • Low-Dropout 98% Duty Cycle
  • Safely Precharges Near-Dead Cells
  • Continuous Voltage and Temperature Monitoring
  • 0.1µA Shutdown Battery Current
  • Input Voltage Up to 28V
  • Up to 1.5A Programmable Charge Current
  • Safety Timer Prevents Overcharging
  • Input Current Limiting
  • Space-Saving 28-Pin SSOP
  • 300kHz PWM Oscillator Reduces Noise
MAX1758
Stand-Alone, Switch-Mode Li+ Battery Charger with Internal 28V Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1757EVKIT

Evaluation Kit for the MAX1757, MAX1758

Features and Benefits

  • Complete Li+ Charging Solution up to 3-Series Cells (MAX1757) and 4-Series Cells (MAX1758)
  • 1.5A Battery-Charging Current
  • Low Heat/High Efficiency
  • 300kHz PWM Operation
  • Up to 14V Input Voltage Range (MAX1757)
  • Up to 28V Input Voltage Range (MAX1758)
  • 28-Pin SSOP Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1757/MAX1758 evaluation kits (EV kits) are assembled and tested PC boards that implement a step-down, switching lithium-ion (Li+) battery charger. The MAX1757 EV kit can be set to charge 1- to 3-series cells, and the MAX1758 EV kit can be set to charge 1- to 4-series cells. The cell voltage can be set between 4.0V and 4.4V using standard 1% resistors while maintaining 1% overall regulation voltage accuracy. Three LEDs indicate the charging status.

The MAX1757/MAX1758 EV kits detect faulty cells and terminate charging. Two capacitors are used to set the charge termination, prequalification, and fault timeout periods. A user-supplied thermistor may be connected to either EV kit to monitor battery temperature and suspend charging for over-/undertemperature conditions.

Applications

  • Desktop Cradle Chargers
  • Handheld Instruments (PDAs, Palmtops)
  • Li+ Battery Packs
  • Notebook Computers
  • PDAs

MAX1758EVKIT

Evaluation Kit for the MAX1757, MAX1758

Features and Benefits

  • Complete Li+ Charging Solution up to 3-Series Cells (MAX1757) and 4-Series Cells (MAX1758)
  • 1.5A Battery-Charging Current
  • Low Heat/High Efficiency
  • 300kHz PWM Operation
  • Up to 14V Input Voltage Range (MAX1757)
  • Up to 28V Input Voltage Range (MAX1758)
  • 28-Pin SSOP Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1757/MAX1758 evaluation kits (EV kits) are assembled and tested PC boards that implement a step-down, switching lithium-ion (Li+) battery charger. The MAX1757 EV kit can be set to charge 1- to 3-series cells, and the MAX1758 EV kit can be set to charge 1- to 4-series cells. The cell voltage can be set between 4.0V and 4.4V using standard 1% resistors while maintaining 1% overall regulation voltage accuracy. Three LEDs indicate the charging status.

The MAX1757/MAX1758 EV kits detect faulty cells and terminate charging. Two capacitors are used to set the charge termination, prequalification, and fault timeout periods. A user-supplied thermistor may be connected to either EV kit to monitor battery temperature and suspend charging for over-/undertemperature conditions.

Applications

  • Desktop Cradle Chargers
  • Handheld Instruments (PDAs, Palmtops)
  • Li+ Battery Packs
  • Notebook Computers
  • PDAs

MAX1757EVKIT
Evaluation Kit for the MAX1757, MAX1758
MAX1758EVKIT
Evaluation Kit for the MAX1757, MAX1758

Latest Discussions

Recently Viewed