MAX17573

PRODUCTION

4.5V to 60V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

A High-Efficiency, High-Voltage, Synchronous Step-Down DC-DC Converter with Integrated MOSFETs

Part Models
2
1ku List Price
Starting From $2.03

Part Details

  • Reduces External Components and Total Cost
    • No Schottky-Synchronous Operation
    • Internal Loop Compensation
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Power Dissipation
    • Peak Efficiency of 95.4% at VIN = 12V, VOUT = 5V at 500kHz Switching Frequency
    • Pin-to-Pin Compatible with MAX17574, and Improved Efficiency through Superior Switching Performance compared to MAX17574
    • PFM and DCM Modes Enable Enhanced LightLoad Efficiency
    • Auxiliary Bootstrap Supply (EXTVCC) for Improved Efficiency
    • 2.8μA Shutdown Current
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 60V Input
    • Adjustable Output Voltage Range from 0.9V up to 90% of VIN
    • 100kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization
  • Operates Reliably in Adverse Industrial Environments
    • Built-in Hiccup Mode Overload Protection
    • Built-In Output-Voltage Monitoring with RESET
    • Programmable EN/UVLO Threshold
    • Adjustable and Monotonic Startup with Prebiased
    • Overtemperature Protection
MAX17573
4.5V to 60V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX17573EVKITA

Evaluation Kit for the MAX17573 in 5V and 3.3V Output- Voltage Applications

Features and Benefits

  • Operates over a Wide Input Range
    • MAX17573EVKITA#: VOUT1 = 3.3V, IOUT1 = 3.5A, VIN1 Range = 4.5V to 60V
    • MAX17573EVKITB#: VOUT2 = 5V, IOUT2 = 3.5A, VIN2 Range = 6.5V to 60V
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM, PFM, and DCM Modes of Operation
  • Adjustable Soft-Start Time
  • Active-Low RESET Output with a Pullup Resistor to an External Supply
  • External Clock Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR 32 (EN55032) Class B Conducted and Radiated Emissions

Product Details

The MAX17573 evaluation kit (EV kit) provides proven 3.3V and 5V designs to evaluate the MAX17573 high-efficiency, wide input voltage Himalaya synchronous DC-DC converter. The 3.3V application circuit delivers load current up to 3.5A from a wide 4.5V to 60V input supply and operates at a 500kHz switching frequency. The 5V application circuit delivers load current up to 3.5A from a wide 6.5V to 60V input supply and operates at a 500kHz switching frequency.

Each application circuit on the EV kit features programmable enable and input Undervoltage Lockout (UVLO), soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit’s layout is optimized for conducted and radiated EMI and thermal performance. For more details, refer to the Product Highlights section in the MAX17573 IC data sheet.

MAX17573EVKITB

Evaluation Kit for the MAX17573 in 5V and 3.3V Output- Voltage Applications

Features and Benefits

  • Operates over a Wide Input Range
    • MAX17573EVKITA#: VOUT1 = 3.3V, IOUT1 = 3.5A, VIN1 Range = 4.5V to 60V
    • MAX17573EVKITB#: VOUT2 = 5V, IOUT2 = 3.5A, VIN2 Range = 6.5V to 60V
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM, PFM, and DCM Modes of Operation
  • Adjustable Soft-Start Time
  • Active-Low RESET Output with a Pullup Resistor to an External Supply
  • External Clock Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR 32 (EN55032) Class B Conducted and Radiated Emissions

Product Details

The MAX17573 evaluation kit (EV kit) provides proven 3.3V and 5V designs to evaluate the MAX17573 high-efficiency, wide input voltage Himalaya synchronous DC-DC converter. The 3.3V application circuit delivers load current up to 3.5A from a wide 4.5V to 60V input supply and operates at a 500kHz switching frequency. The 5V application circuit delivers load current up to 3.5A from a wide 6.5V to 60V input supply and operates at a 500kHz switching frequency.

Each application circuit on the EV kit features programmable enable and input Undervoltage Lockout (UVLO), soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit’s layout is optimized for conducted and radiated EMI and thermal performance. For more details, refer to the Product Highlights section in the MAX17573 IC data sheet.

eval board
AD-GMSL2ETH-SL

FPGA-based 8x GMSL to 10 Gb Ethernet Adapter

Features and Benefits

  • Edge compute platform for machine vision and real-time sensor fusion for autonomous robots and vehicles applications
  • 8 x GMSL2 camera interfaces with up to 6 Gbps/channel
  • 10 Gbps SFP+ Ethernet interface
  • IEEE 1588 Precision Time Protocol for synchronization with host systems and other edge devices
  • Advanced embedded processing capabilities
  • ROS2 compliant
  • Advanced camera triggering functions and control features
  • Open-source software stack and FPGA design to enable custom applications development

Product Details

The AD-GMSL2ETH-SL is an edge compute platform enabling low-latency data transfer from eight Gigabit Multimedia Serial Link™ (GMSL) interfaces on to a 10 Gb Ethernet link. The target applications include autonomous robots and vehicles where machine vision and real-time sensor fusion is critical.

The system includes two MAX96724 Quad Tunneling GMSL2/1 to CSI-2 Deserializers, enabling connectivity to eight GMSL cameras. The video data from the cameras is transferred from the MAX96724 deserializers via MIPI CSI2 interfaces to an AMD KV26 System on Module which implements the logic to aggregate the video data from all the GMSL cameras into a 10 Gb Ethernet link, so that it can be sent to a central processing unit.

The IEEE 1588 Precision Time Protocol (PTP) with hardware timestamping is supported, enabling accurate synchronization with host systems and other edge devices. The AD9545 Quad Input, 10-Output, Dual DPLL/IEEE 1588, 1 pps Synchronizer and Jitter Cleaner is used to generate the required clocks for the 10 Gb Ethernet interface and the PTP logic.

A software networking stack can be used to realize the communication over the 10 Gb Ethernet link. Since the system runs Linux tools like gstreamer can be used to send the video data to a host and remote connection into the system is possible via ssh. The software network stack has limitations in terms of the maximum achievable transfer rate, and for this reason there is also the option to have an FPGA accelerated UDP or TCP implementation with Real Time Transfer (RTP) protocol for data packetization, which can get up to the maximum achievable data rate on the 10 Gb ethernet interface.

Accurate camera triggering control is achieved through dedicated FPGA logic, with configurable frequency and phase as well as selecting the trigger source between the internal logic and external signals.

Sixteen (16) general purpose I/O pins are available with software configurable functionality, operating at 3.3 V voltage level. A RS232 dedicated interface can be used to connect UART peripherals such as GNSS devices.

The design is accompanied by an open-source software stack and FPGA design, and reference applications, enabling custom software development to start from a proven implementation.

APPLICATIONS

  • Autonomous robots and vehicles

MAX17573EVKITA
Evaluation Kit for the MAX17573 in 5V and 3.3V Output- Voltage Applications
MAX17573EVKITB
Evaluation Kit for the MAX17573 in 5V and 3.3V Output- Voltage Applications
AD-GMSL2ETH-SL
FPGA-based 8x GMSL to 10 Gb Ethernet Adapter

Latest Discussions

No discussions on MAX17573 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed