MAX17571

RECOMMENDED FOR NEW DESIGNS

4V to 60V, 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter

Part Models
2
1ku List Price
Starting From $1.48

Part Details

  • Reduces External Components and Total Cost
    • No Schottky—Synchronous Operation
    • Internal Compensation
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4V to 60V Input-Voltage Range
    • Adjustable Output Voltage Range from 0.9V up to 90% of VIN
    • 400kHz to 2.2MHz Adjustable Switching Frequency with External Clock Synchronization
  • Reduces Power Dissipation
    • 94% Peak Efficiency
    • External Bias Input for Improved Efficiency
    • 4.65μA Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Built-in Hiccup Mode Overload Protection
    • Built-in Output-Voltage Monitoring with RESET
    • Adjustable Soft-Start
    • Programmable EN/UVLO Threshold
    • Monotonic Startup into Prebiased Output Voltage
    • Overtemperature Protection
    • CISPR 32 Class B Compliant
MAX17571
4V to 60V, 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

eval board
MAX17571A/B EVKIT

Evaluates: MAX17571 in 5V and 3.3V Output-Voltage Applications

Features and Benefits

  • Operates over a Wide Input Range
    • MAX17571EVKITA#: VOUT1 = 3.3V
      • IOUT1 = 1.5A, VIN1 Range = 4.7V to 60V
      • IOUT1 = 0.6A, VIN1 Range = 4V to 60V
    • MAX17571EVKITB#: VOUT2 = 5V
      • IOUT2 = 1.5A, VIN2 Range = 6.5V to 60V
      • IOUT2 = 0.25A, VIN2 Range = 5.5V to 60V
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • RESET Output with a Pullup Resistor to an External Supply
  • External Clock Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR 32 (EN55032) Class B Conducted and Radiated Emissions

Product Details

The MAX17571 evaluation kit (EV kit) provides a proven design to evaluate the MAX17571 high-efficiency, high-voltage Himalaya synchronous DC-DC converters.

The EV kit comprises 3.3V (VOUT1) and 5V (VOUT2) output voltage application circuits, which operate at 500kHz switching frequency. The 3.3V application circuit delivers load current up to 1.5A over a 4.7V to 60V input voltage range. The 5V application circuit delivers load current up to 1.5A over a 6.5V to 60V input voltage range. The EV kit can also deliver load current of 0.6A from a 4V input supply for 3.3V application circuit and 0.25A from a 5.5V input supply for 5V application circuit.

Each application circuit on the EV kit features adjustable input undervoltage lockout (UVLO), adjustable soft-start, open-drain RESET signal, and external clock synchronization. The EV kits also provide a good layout example, which is optimized for conducted, radiated electromagnetic interference (EMI), and thermal performance. For more details, refer to the Product Highlights section in the MAX17571 IC data sheet.

MAX17571A/B EVKIT
Evaluates: MAX17571 in 5V and 3.3V Output-Voltage Applications

Latest Discussions

No discussions on MAX17571 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed