MAX17554

PRODUCTION

Integrated 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converters

60V, Low IQ Synchronous Buck Regulator Enables High Efficiency

Part Models
6
1ku List Price
Starting From $0.80

Part Details

  • Reduces External Components and Total Cost
    • No Schottky–Synchronous Operation
    • Internal Control Loop Compensation
    • Internal Fixed Soft-Start
    • Fixed Turn ON/OFF Input Voltage (MAX17554)
    • All-Ceramic Capacitors, Ultra-Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4V to 60V Input Voltage (MAX17555)
    • Wide 10V to 60V Input Voltage (MAX17554)
    • Fixed 3.3V (MAX17554A, MAX17555A) and 5V (MAX17554B, MAX17555B) Output Voltage Options
    • Adjustable Output Range from 0.8V up to 90% of VIN (MAX17554C, MAX17555C)
    • Deliver up to 50mA of Load Current
  • Reduced Power Dissipation
    • Higher Light-Load Efficiency with Discontinuous Conduction Mode (DCM) Operation
    • Power Loss Reduction with External Boot-Strap Input (FB/VO) for Internal Circuitry (Fixed Output Part Options)
    • Fixed 70kHz Switching Frequency
    • 3.8µA Shutdown Current (MAX17555)
  • Flexible Design
    • Programmable EN/UV and HYST Threshold (MAX17555)
    • Open-Drain Output (Active-Low RESET) for Output Status Monitoring (MAX17555)
  • Robust Operation
    • Built-in Hiccup Mode Overload Protection
    • Overtemperature Protection
    • CISPR32 Class B Compliant
    • Wide -40°C to +125°C Ambient Operating Temperature, -40°C to +150°C Junction Temperature
MAX17554
Integrated 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converters
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX17554AEVKIT

Evaluation Kit for MAX17554

Features and Benefits

  • 10V to 60V Input-Voltage Range for the Step-Down Converter
  • 3.3V Output Voltage, Up to 50mA Continuous Load Current
  • 85.7% Peak Efficiency
  • 76% Light Load Efficiency at 48V IN, 3.3V 10mA OUT
  • Minimal Number of External Components
  • 70kHz Fixed Switching Frequency
  • Fixed Turn ON/OFF Input Voltage
  • Internal Loop Compensation
  • 0.8ms (typ) Internal Soft-Start Time
  • Bootstrap from Output Voltage to Improve Efficiency
  • Hiccup Mode Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17554A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17554A, a 10V to 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 10V to 60V input and provides a 3.3V, 50mA output. The MAX17554A turns ON at 42.5V(max) and turns OFF at 10V(max). The step-down converter works at fixed 70kHz frequency and delivers a high light load efficiency of 76% with supplied components at 48V IN, 3.3V 10mA OUT.

The EV kit is simple to use and easily configurable with minimal external components. The MAX17554A features fixed turn ON/OFF input voltage and fixed 70kHz switching frequency. The device offers built-in hiccup mode protection for overload and short circuit conditions, as well as thermal shutdown. The EV kit is complaint with CISPR32 class B standard.

eval board
MAX17554CEVKIT

Evaluation Kit for the MAX17554

Features and Benefits

  • 10V to 60V Input-Voltage Range for the Step-Down Converter
  • 2.5V Output Voltage, Up To 50mA Continuous Load Current
  • 82% Peak Efficiency
  • Minimum Number of External Components
  • 70kHz Fixed Switching Frequency
  • Fixed Turn ON/OFF Input Voltage
  • Internal Loop Compensation
  • 0.8ms (typ) Internal Soft-Start Time
  • Hiccup-mode Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17554C evaluation kit (EV kit) is a fully assembled and tested circuit board that shows the performance of the MAX17554C, 10V to 60V, 50mA, ultra-small, high efficiency, synchronous step-down DCDC converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 10V to 60V input and provides a 2.5V, 50mA output. The MAX17554C turns on at 42.5V (max) and turn off at 10V (max). The step-down converter works at a fixed 70kHz switching frequency and delivers a peak efficiency of 82%.

The EV kit is simple to use and easily configurable with minimal external components. The MAX17554C features fixed turn ON/OFF input voltage and 70kHz switching frequency. The device offers built-in hiccup mode protection for overload and short-circuit conditions, and thermal shutdown. The EV kit is complaint with CISPR32 Class B standard.

Applications

  • Factory Automation
  • Aftermarket Market Automotive
  • General Point of Load

eval board
MAX17554BEVKIT

Evaluation Kit for the MAX17554

Features and Benefits

  • 10V to 60V Input-Voltage Range for the Step-Down Converter
  • 5V Output Voltage, Up To 50mA Continuous Load Current
  • 87.5% Peak Efficiency
  • 78.3% Light Load Efficiency at 48V IN, 5V 10mA OUT
  • Minimum Number of External Components
  • 70kHz Fixed Switching Frequency
  • Fixed Turn ON/OFF Input Voltage
  • Internal Loop Compensation
  • 0.8ms (typ) Internal Soft-Start Time
  • Boot-strap from output voltage to Improve Efficiency
  • Hiccup-mode Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17554B evaluation kit (EV kit) is a fully assembled and tested circuit board that shows the performance of the MAX17554B, 10V to 60V, 50mA, ultra-small, high efficiency, synchronous step-down DCDC converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 10V to 60V input and provides a 5V, 50mA output. The MAX17554B turns on at 42.5V (max) and turns off at 10V (max) input voltage. The step-down converter works at a fixed 70kHz switching frequency and delivers a high light load efficiency of 78.3% with supplied components at 48V IN, 5V 10mA OUT.

The EV kit is simple to use and easily configurable with minimal external components. The MAX17554B features fixed turn ON/OFF input voltage and 70kHz switching frequency. The device offers built-in hiccup mode protection for overload and short-circuit conditions, and thermal shutdown. The EV kit is complaint with CISPR32 Class B standard.

Applications

  • Factory Automation
  • Aftermarket Market Automotive
  • General Point of Load

MAX17554AEVKIT
Evaluation Kit for MAX17554
MAX17554CEVKIT
Evaluation Kit for the MAX17554
MAX17554BEVKIT
Evaluation Kit for the MAX17554

Latest Discussions

No discussions on MAX17554 yet. Have something to say?

Start a Discussion on EngineerZone®