MAX17543

PRODUCTION

4.5V-42V, 2.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

Wide Input Voltage, 2.5A Internal FET Synchronous Buck Converter Ideal for Industrial Applications

Part Models
2
1ku List Price
Starting From $2.09
Viewing:

Part Details

  • Reduces External Components and Total Cost
    • No Schottky—Synchronous Operation
    • Internal Compensation for Any Output Voltage
    • Built-In Soft-Start
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 42V Input
    • Adjustable 0.9V to 0.9 x VIN Output
    • 100kHz to 2.2MHz Adjustable Switching Frequency with External Synchronization
  • Reduces Power Dissipation
    • Peak Efficiency >90%
    • PFM/DCM Enables Enhanced Light-Load Efficiency
    • 2.8µA Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Peak Current-Limit Protection
    • Built-In Output Voltage Monitoring with Active-Low RESET
    • Programmable EN/UVLO Threshold
    • Monotonic Startup into Prebiased Load
    • Overtemperature Protection
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
MAX17543
4.5V-42V, 2.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
MAX17543: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
MAX17503 PRODUCTION 4.5V-60V, 2.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX17543EVKITB

Evaluation Kit for the MAX17543 in 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 42V Input Supply
  • 5V Output Voltage
  • Up to 2.5A Output Current
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17543 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17543 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 2.5A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supply
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Power Supplies

MAX17543EVKITA

Evaluation Kit for the MAX17543 in 3.3V Output-Voltage Application

Features and Benefits

  • Operates from a 5V to 42V Input Supply
  • 3.3V Output Voltage
  • Up to 2.5A Output Current
  • 450kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17543 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17543 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 3.3V output at load currents up to 2.5A and features a 450kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supply
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Power Supplies

MAX17543EVKITB
Evaluation Kit for the MAX17543 in 5V Output-Voltage Application
MAX17543EVKITA
Evaluation Kit for the MAX17543 in 3.3V Output-Voltage Application

Latest Discussions

No discussions on MAX17543 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed