MAX17504

PRODUCTION

4.5V–60V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

Industry's Only 60V, 3.5A Internal FET Synchronous Buck Converter

Part Models
4
1ku List Price
Starting From $2.69

Part Details

  • Eliminates External Components and Reduces Total Cost
    • No Schottky-Synchronous Operation for High Efficiency and Reduced Cost
    • Internal compensation for Stable Operation at Any Output Voltage
    • All Ceramic Capacitor Solution: Ultra-Compact Layout with as Few as Eight External Components
  • Reduce Number of DC-DC Regulators to Stock
    • Wide 4.5V to 60V Input Voltage Range
    • 0.9V to 90% VIN Output Voltage
    • Delivers Up to 3.5A Over Temperature
    • 100kHz to 2.2MHz Adjustable Frequency with External Synchronization
    • MAX17504S Allows Higher Frequency Of Operation
    • Available in a 20-Pin, 5mm x 5mm TQFN Package
  • Reduce Power Dissipation
    • Peak Efficiency > 90%
    • PFM and DCM Modes for High Light-Load Efficiency
    • Shutdown Current = 2.8µA (typ)
  • Operate Reliably
    • Hiccup-Mode Current Limit and Autoretry Startup
    • Built-In Output Voltage Monitoring—(Open-Drain Active-Low RESET Pin)
    • Resistor Programmable EN/UVLO Threshold
    • Adjustable Soft-Start and Pre-Biased Power-Up
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
MAX17504
4.5V–60V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 2
MAX17503 PRODUCTION 4.5V-60V, 2.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
MAX17502 PRODUCTION 60V, 1A, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX17504EVKITA

Evaluation Kit for the MAX17504 in 3.3V Output-Voltage Application

Features and Benefits

  • Operates from a 5V to 60V Input Supply
  • 3.3V Output Voltage
  • Up to 3.5A Output Current
  • 450kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17504 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17504 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 3.3V output at load currents up to 3.5A and features a 450kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Power Supplies
  • Wall Transformer Regulation

MAX17504EVKITB

Evaluation Kit for the MAX17504 in 5V Output-Voltage Application

Features and Benefits

  • Operates from a 7.5V to 60V Input Supply
  • 5V Output Voltage
  • Up to 3.5A Output Current
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17504 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17504 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 3.5A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Power Supplies
  • Wall Transformer Regulation

MAX17504EVKITBE

CISPR-22 Compliant Evaluation Kit for the MAX17504 in 5V Output-Voltage Application

Features and Benefits

  • Operates from a 7.5V to 60V Input Supply
  • Programmed 5V Output Voltage, 3.5A Load Current
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Clock Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
  • <

Product Details

The MAX17504EVKITBE# evaluation kit (EV kit) provides a proven design to evaluate the MAX17504 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 3.5A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17504 data sheet.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Power Supplies
  • Wall Transformer Regulation

MAX17504EVKITA
Evaluation Kit for the MAX17504 in 3.3V Output-Voltage Application
MAX17504EVKITB
Evaluation Kit for the MAX17504 in 5V Output-Voltage Application
MAX17504EVKITBE
CISPR-22 Compliant Evaluation Kit for the MAX17504 in 5V Output-Voltage Application

Reference Designs

MAXREFDES1019
MAXREFDES1019 Circuits from the lab

Multiple-Output, DC-DC Converter using Buck Regulators

Features and Benefits

MAX17541G

  • Reduced Power Dissipation
  • Peak Efficiency > 90%
  • Shutdown Current = 0.9μA (typ)
  • Operates Reliably in Adverse Industrial Environments
  • Hiccup-Mode Current Limit, Sink Current Limit, and Autoretry Startup
  • Built-In Output-Voltage Monitoring (Active-Low RESET Pin)
  • Programmable EN/UVLO Threshold
  • Adjustable Soft-Start and Prebiased Power-Up
  • -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range

MAX17504

  • 100kHz to 2.2MHz Adjustable Switching Frequency with External Synchronization
  • Peak Efficiency > 90%
  • PFM and DCM Modes Enable Enhanced Light-Load Efficiency
  • 2.8μA Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
  • Hiccup Mode Overload Protection
  • Adjustable Soft-Start and Prebiased Power-Up
  • Built-In Output-Voltage Monitoring with RESET
  • Programmable EN/UVLO Threshold
  • -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
MAXREFDES1048
MAXREFDES1048 Circuits from the lab

Two-Layer Board, 3.3V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17504

Features and Benefits

  • Eliminates External Components and Reduces Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation
  • Operates Reliably
maxrefdes37fig00
MAXREFDES37 Circuits from the lab

IO-Link Quad Servo Driver

Features and Benefits

  • Four 5V PWM outputs
  • Four 5V digital inputs
  • 5V/3.4A servo supply
  • IO-Link version 1.1 compliant
  • IEC 61131-9
  • TMG TE device stack
  • Transient voltage suppressor (TVS) diodes that meet
  • IEC 61000-4-2 (ESD)
  • IEC 61000-4-4 (EFT)
MAXREFDES1019
Multiple-Output, DC-DC Converter using Buck Regulators
MAXREFDES1048
Two-Layer Board, 3.3V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17504
MAXREFDES37
IO-Link Quad Servo Driver
MAXREFDES1050
15V/1.5A Buck-Boost DC-DC Converter Using the Step-Down Controller MAX17504
MAXREFDES1049
Low EMI, 5V/3.5A, Synchronous Buck DC-DC Converter Using the MAX17504

Latest Discussions

No discussions on MAX17504 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed