MAX1742

PRODUCTION

1A/2.7A, 1MHz, Step-Down Regulators with Synchronous Rectification and Internal Switches

Part Models
2
1ku List Price
Starting From $5.02

Part Details

  • ±1% Output Accuracy
  • 95% Efficiency
  • Internal PMOS and NMOS Switches
    • 90mΩ On-Resistance at VIN = 4.5V
    • 110mΩ On-Resistance at VIN = 3V
  • Output Voltage
    • 2.5V, 1.8V, or 1.5V Pin Selectable
    • 1.1V to VIN Adjustable
  • 3V to 5.5V Input Voltage Range
  • 600µA (max) Operating Supply Current
  • <1µA Shutdown Supply Current
  • Programmable Constant-Off-Time Operation
  • 1MHz (max) Switching Frequency
  • Idle-Mode Operation at Light Loads
  • Thermal Shutdown
  • Adjustable Soft-Start Inrush Current Limiting
  • 100% Duty Cycle During Low-Dropout Operation
  • Output Short-Circuit Protection
  • 16-Pin QSOP Package
MAX1742
1A/2.7A, 1MHz, Step-Down Regulators with Synchronous Rectification and Internal Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1842EVKIT

Evaluation Kit for the MAX1742, MAX1842

Features and Benefits

  • 1A Output Current for MAX1742
    2.5A Output Current for MAX1842
  • Up to 1MHz Switching Frequency
  • Up to 95% Efficiency
  • Synchronous Rectification for Improved Efficiency
  • No External Schottky Diode Required
  • Output Voltage
    • +1.1V, +1.5V, +1.8V, or +2.5V Selectable
    • +1.1V to VIN Adjustable
  • +3V to +5.5V Input Voltage Range
  • < 1µA (typ) IC Shutdown Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1742 and MAX1842 evaluation kits (EV kits) provide a +1.8V adjustable output voltage from a +3V to +5.5V input source. The MAX1742 delivers up to 1A of output current, and the MAX1842 delivers up to 2.5A of output current.

The MAX1742/MAX1842 are step-down switching regulators with internal synchronous-rectifiers that operate up to 1MHz, which minimizes external components. The devices feature resistor-programmable, fixed off-time current-mode operation for superior load- and line-transient response, and achieve efficiencies up to 95%.

The MAX1742/MAX1842 EV kits can also be used to evaluate other output voltages by adding feedback resistors R1 and R2 or by using the jumper-selectable +1.1V, +1.5V, +1.8V, or +2.5V settings.

Applications

  • 5V or 3.3V to Low-Voltage Conversion
  • Chipset Supplies
  • CPU I/O Ring
  • Notebook and Subnotebook Computers

MAX1742EVKIT

Evaluation Kit for the MAX1742, MAX1842

Features and Benefits

  • 1A Output Current for MAX1742
    2.5A Output Current for MAX1842
  • Up to 1MHz Switching Frequency
  • Up to 95% Efficiency
  • Synchronous Rectification for Improved Efficiency
  • No External Schottky Diode Required
  • Output Voltage
    • +1.1V, +1.5V, +1.8V, or +2.5V Selectable
    • +1.1V to VIN Adjustable
  • +3V to +5.5V Input Voltage Range
  • < 1µA (typ) IC Shutdown Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1742 and MAX1842 evaluation kits (EV kits) provide a +1.8V adjustable output voltage from a +3V to +5.5V input source. The MAX1742 delivers up to 1A of output current, and the MAX1842 delivers up to 2.5A of output current.

The MAX1742/MAX1842 are step-down switching regulators with internal synchronous-rectifiers that operate up to 1MHz, which minimizes external components. The devices feature resistor-programmable, fixed off-time current-mode operation for superior load- and line-transient response, and achieve efficiencies up to 95%.

The MAX1742/MAX1842 EV kits can also be used to evaluate other output voltages by adding feedback resistors R1 and R2 or by using the jumper-selectable +1.1V, +1.5V, +1.8V, or +2.5V settings.

Applications

  • 5V or 3.3V to Low-Voltage Conversion
  • Chipset Supplies
  • CPU I/O Ring
  • Notebook and Subnotebook Computers

MAX1842EVKIT
Evaluation Kit for the MAX1742, MAX1842
MAX1742EVKIT
Evaluation Kit for the MAX1742, MAX1842

Latest Discussions

No discussions on MAX1742 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed