MAX17232

RECOMMENDED FOR NEW DESIGNS

3.5V–36V, 2.2MHz, Synchronous Dual Buck Controller with 20μA Quiescent Current

Synchronous Dual Buck Controller with Wide VIN (3.5V to 42V) and Low IQ (20μA)

Part Models
2
1ku List Price
Starting From $3.24
Viewing:

Part Details

  • Eliminates External Components and Reduces Total Cost
    • No Schottky-Synchronous Operation for High Efficiency and Reduced Cost
    • Simple External RC Compensation for Stable Operation at Any Output Voltage
    • All-Ceramic Capacitor Solution: Ultra-Compact Layout
    • 180° Out-of-Phase Operation Reduces Output Ripple and Enables Cascaded Power Supplies
  • Reduces Number of DC-DC Controllers to Stock
    • Fixed Output Voltage with ±1% Accuracy (5V/3.3V)or Externally Resistor Adjustable (1V to 10V)
    • 220kHz to 2.2MHz Adjustable Frequency with External Synchronization
    • Frequency Synchronization Input
  • Reduces Power Dissipation
    • 92% Peak Efficiency
    • 8μA (typ) in Shutdown
    • 20μA (typ) Quiescent Current in PFM Mode
  • Operates Reliably
    • 42V Input Voltage Transient Protection
    • Cycle-by-Cycle Current Limit, Thermal Shutdown
    • Supply Overvoltage and Undervoltage Lockout
    • Power-OK Monitor
    • Reduced EMI Emission with Spread-Spectrum Control
    • 50ns (typ) Minimum On-Time Guarantees PWM Operation at Low Duty Cycle at 2.2MHz
MAX17232
3.5V–36V, 2.2MHz, Synchronous Dual Buck Controller with 20μA Quiescent Current
MAX17232, MAX17233: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Micropower Buck Regulators 1
MAX17231 PRODUCTION 2V–36V, Synchronous Dual Buck Controller with Integrated Boost and 20μA Quiescent Current
Multiple Output Buck Regulators 1
MAX17230 2V–36V, Synchronous Dual Buck Controller with Integrated Boost and 20μA Quiescent Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX17233EVKIT

Evaluation Kit for the MAX17232 / MAX17233

Features and Benefits

  • Dual, Synchronous Step-Down Controllers Operate at 180° Out-of-Phase to Reduce Switching Noise
  • 6V to 36V Wide Input Supply Range
  • Buck Output Voltage: 5V and 3.3V Fixed/Adjustable Between 1V and 10V
  • Current-Mode Controllers with Forced-PWM and Skip Modes
  • Resistor-Configurable Frequency Between 1MHz and 2.2MHz
  • 89% Peak Efficiency @ 6V Input in Skip-Mode
  • FSYNC Input and Power-Good Output
  • Proven 4-Layer 2oz Copper PCB Layout
  • Demonstrates 2800mil × 1300mil Solution Size
  • Fully Assembled and Tested

Product Details

The MAX17233 evaluation kit (EV kit) is a fully assembled and tested application circuit board for the MAX17233 high-voltage, dual synchronous step-down controller. The EV kit is set up to provide 5V and 3.3V from an input voltage ranging from 6V to 36V. Each buck rail can deliver up to 5A load current. The EV kit’s switching frequency is set at 2.2MHz for both buck converters. Various jumpers are provided to help evaluate features of the MAX17233 IC.

Applications

  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • Wall Transformer Regulation

MAX17233EVKIT
Evaluation Kit for the MAX17232 / MAX17233

Latest Discussions

No discussions on MAX17232 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed