MAX17030

PRODUCTION

1/2/3-Phase Quick-PWM IMVP-6.5 VID Controllers

3-Phase Quick-PWM IMVP-6.5 CPU Controllers for Calpella Platforms

Part Models
2
1ku List Price
Starting From $3.99
Viewing:

Part Details

  • Triple/Dual-Phase Quick-PWM Controllers
  • 2 Internal Drivers + 1 External Driver
  • ±0.5% VOUT Accuracy Over Line, Load, and Temperature
  • 7-Bit IMVP-6.5 DAC
  • Dynamic Phase Selection Optimizes Active/Sleep Efficiency
  • Transient Phase Overlap Reduces Output Capacitance
  • Transient Suppression Feature (MAX17036 Only)
  • Integrated Boost Switches
  • Active Voltage Positioning with Adjustable Gain
  • Accurate Lossless Current Balance and Current Limit
  • Remote Output and Ground Sense
  • Adjustable Output Slew-Rate Control
  • Power-Good (IMVPOK), Clock Enable (Active-Low CLKEN), and Thermal-Fault (Active-Low VRHOT) Outputs
  • IMVP-6.5 Power Sequencing and Timing Compliant
  • Output Current Monitor (IMON)
  • Drives Large Synchronous Rectifier FETs
  • 7V to 26V Battery Input Range
  • Adjustable Switching Frequency (600kHz max)
  • Undervoltage, Overvoltage, and Thermal-Fault Protection
MAX17030
1/2/3-Phase Quick-PWM IMVP-6.5 VID Controllers
MAX17030, MAX17036: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX8791 LAST TIME BUY Single-Phase, Synchronous MOSFET Drivers
VID Voltage Programmers 3
MAX17028 PRODUCTION 1-Phase Quick-PWM Intel IMVP-6.5/GMCH Controllers
MAX8796 PRODUCTION 1-Phase, Quick-PWM Intel IMVP-6/GMCH Controllers
MAX17033 PRODUCTION Dual-Phase, Quick-PWM Controllers for IMVP6+/IMVP6.5
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX17030EVKIT

Evaluation Kit for the MAX17030

Features and Benefits

  • MAX17030:
    • Triple-Phase, Fast-Response Interleaved, Quick-PWM
    • 2 Internal Drivers + 1 External Driver (MAX8791)
    • Intel IMVP-6.5 Code-Set Compliant (Calpella Socket Configuration)
    • Dynamic Phase Selection Optimizes Active/Sleep Efficiency
    • Transient Phase Overlap Reduces Output Capacitance
    • Active Voltage Positioning with Adjustable Gain
    • High Speed, Accuracy, and Efficiency
    • Low Bulk Output Capacitor Count
    • 7V to 20V Input-Voltage Range
    • 0 to 1.5000V Output-Voltage Range (7-Bit DAC)
    • 66A Peak Load-Current Capability (22A Each Phase)
    • Accurate Lossless Current Balance and Current Limit
    • 300kHz Switching Frequency (per Phase)
    • IMVP-6.5 Power Sequencing and Timing Compliant
    • Remote Output and Ground Sense
    • Power-Good (PWRGD) Output and Indicator (D3)
    • Clock Enable (Active-Low CLKEN) and Thermal Fault (Active-Low VRHOT) Outputs and Indicators (D4 and D5)
    • Current Monitor (IMON) Output
    • Output Overvoltage and Undervoltage Fault Protections
    • 40-Pin Thin QFN Package
  • MAX17000:
    • Complete DDR Supplies: VCCDDR, VTTDDR, and VTTR
    • 7V to 20V Input-Voltage Range
    • 400kHz Switching Frequency
    • 10A Output Current Capability (VCCDDR)
    • 2A Output Current Capability (VTTDDR)
    • 3mA Output Current Capability (VTTR)
    • Overvoltage Protection
    • Power-Good Output Indicators (D15 and D16)
    • 24-Pin Thin QFN Package
  • MAX17007A:
    • I/O Supplies: VTT1 and VTT2
    • 7V to 20V Input-Voltage Range
    • 300kHz Switching Frequency
    • 12A Output Current Capability (VTT1)
    • 12A Output Current Capability (VTT2)
    • Overvoltage and Undervoltage Protections
    • Thermal Protection
    • Power-Good Output Indicators (D19 and D20)
    • 28-Pin Thin QFN Package
  • MAX17028:
    • GMCH Graphics Supply: VCCAXG
    • 7V to 20V Input-Voltage Range
    • 400kHz Switching Frequency
    • 14A Output Current Capability
    • Overvoltage and Undervoltage Protections
    • Thermal Fault (Active-Low VRHOT) Output Indicator (D12)
    • Current Monitor (DFGT_IMON) Output
    • Power-Good (PWRGD) Output and Indicator (D13)
    • 32-Pin Thin QFN Package

Product Details

The MAX17030 evaluation kit (EV kit) demonstrates the high-power, dynamically adjustable, multiphase IMVP-6.5 notebook CPU application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX17030 EV kit meets the Intel mobile IMVP-6.5 CPU's transient voltage specification, power-good signaling, voltage regulator thermal monitoring (active-low VRHOT), and power-good output (PWRGD). The MAX17030 EV kit consists of the MAX17030 3-phase interleaved Quick-PWM™ step-down controller and one external MAX8791 single synchronous MOSFET driver. The MAX17030 EV kit includes active voltage positioning with adjustable gain, reducing power dissipation and bulk output capacitance requirements. A slew-rate controller allows controlled transitions between VID codes, controlled soft-start and shutdown, and controlled exit suspend voltage. Precision slew-rate control provides "just-in-time" arrival at the new DAC setting, minimizing surge currents to and from the battery.

Two dedicated system inputs (active-low PSI and DPRSLPVR) dynamically select the operating mode and number of active phases, optimizing the overall efficiency during the CPU's active and sleep states.

The MAX17030 includes latched output undervoltagefault protection, overvoltage-fault protection, and thermal-overload protection. It also includes a voltage regulator power-good (PWRGD) output, a clock enable (active-low CLKEN) output, and a current monitor (IMON) output.

The MAX17030 provides a digitally adjustable 0 to 1.5000V output voltage (7-bit on-board DAC) from a 7V to 20V battery-input range. Each phase is designed for a 20A thermal design current, and delivers up to 22A peak output current for a total of 66A. The EV kit operates at 300kHz switching frequency (per phase) and has superior line- and load-transient response.

The MAX17030 EV kit also evaluates the MAX17000, MAX17007A, and MAX17028 DC-DC converters.

Applications

  • 3 to 4 Li+ Cells Battery to CPU Core Supply Converters
  • High-Current Voltage-Positioned Step-Down Converters
  • IMVP-6.5 SV and XE Core Power Supplies
  • Notebooks/Desktops/Servers

MAX17030EVKIT
Evaluation Kit for the MAX17030

Latest Discussions

No discussions on max17030 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed