MAX17000A

PRODUCTION

Complete DDR2 and DDR3 Memory Power-Management Solution

Packaged in a Small, Cost-Saving, 24-Pin, 4mm x 4mm TQFN

Part Models
4
1ku List Price
Starting From $4.15

Part Details

  • SMPS Regulator (VDDQ)
    • Quick-PWM with 100ns Load-Step Response
    • Output Voltages—Preset 1.8V, 1.5V, or Adjustable 1.0V to 2.5V
    • 1% VOUT Accuracy Over Line and Load
    • 26V Maximum Input Voltage Rating
    • Accurate Valley Current-Limit Protection
    • 200kHz to 600kHz Switching Frequency
  • Source/Sink Linear Regulator (VTT)
    • ±2A Peak Source/Sink
    • Low-Output Capacitance Requirement
    • Output Voltages-Preset VDDQ/2 or REFIN Adjustable from 0.5V to 1.5V
  • Soft-Start/Soft-Shutdown
  • SMPS Power-Good Window Comparator
  • VTT Power-Good Window Comparator
  • Selectable Overvoltage Protection
  • Undervoltage/Thermal Protections
  • ±3mA Reference Buffer (VTTR)
MAX17000A
Complete DDR2 and DDR3 Memory Power-Management Solution
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX17000EVKIT

Evaluation Kit for the MAX17000

Features and Benefits

  • Complete DDR Supplies: VDDQ, VTT, and VTTR
  • VIN Range: 7V to 20V
  • 300kHz Switching Frequency
  • Independent Shutdown and Standby Controls
  • Overvoltage Protection (OVP)
  • Open-Drain, Power-Good Output Signal Indicators (PGOOD1 and PGOOD2)
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX17000 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that demonstrates the MAX17000 DDR memory power solution. The EV kit provides the regulated voltages required in a complete DDR memory system. The EV kit generates the main memory voltage (VDDQ), the tracking sinking/sourcing termination voltage (VTT), and the reference voltage (VTTR).

The switch-mode power-supply (SMPS) regulator, which operates at 300kHz switching frequency, generates a preset 1.8V VDDQ (OUT) main memory voltage that is capable of sourcing 10A. The termination regulator provides a 0.9V VTT supply that is capable of sinking/sourcing 2A. The termination reference buffer provides a 0.9V VTTR supply that is capable of sinking/sourcing 3mA.

The EV kit requires an input voltage source of 7V to 20V (IN) and a low-power 5V (VDD) biasing supply.

Applications

  • DDR, DDR2, and DDR3 Memory Supplies
  • Notebook Computers
  • SSTL Memory Supplies

MAX17000EVKIT
Evaluation Kit for the MAX17000

Latest Discussions

No discussions on MAX17000A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed