MAX16956

PRODUCTION

36V, 300mA, Mini Buck Converter with 1.1µA IQ

Industry's Lowest IQ Automotive Buck Converter Replaces Always-On LDO

Part Models
18
1ku List Price
Starting From $2.79
Viewing:

Part Details

  • Integration and High-Switching Frequency Saves Space
    • DC-DC Converter Up to 300mA Capability
    • Fixed 5V/3.3V or Programmable Output-Voltage Options (1V to 15V)
    • Current-Mode-Control Architecture
    • 2.1MHz Operating Frequency
    • Fixed 5.4ms Internal Soft-Start
  • Spread-Spectrum Frequency Modulation Reduces EMI Emissions
  • Low IQ Enables Designers to Meet Stringent OEM Module Power-Consumption Requirements
    • 1.1µA Quiescent Current in Standby Mode (Fixed-Output-Voltage Versions Only)
  • Wide Input Voltage Range Supports Automotive Applications
    • Operating VIN Range: 3.5V to 36V (42V Tolerant)
    • 97% (Max) Duty-Cycle Operation with Low Dropout
  • Robust Performance Supports Wide Range of Automotive Applications
    • Short-Circuit, Thermal Protections
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
MAX16956
36V, 300mA, Mini Buck Converter with 1.1µA IQ
MAX16956: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX16956EVKIT

Evaluation Kit for the MAX16956

Features and Benefits

  • 3.5V to 36V Input Voltage Range
  • 3.3V at 300mA Output
  • 2µA Quiescent Current in Standby Mode (Internal Divider Versions Only)
  • Fixed 2.1MHz Switching Frequency
  • Forced-PWM or Skip Mode Operation
  • Active-Low RESET Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16956 evaluation kit (EV kit) demonstrates the MAX16956 36V, 300mA, 2µA ultra-low quiescent current, synchronous buck converter with integrated high-side and low-side switches. The EV kit operates over a wide input range of 3.5V to 36V, while using only 2µA quiescent current at no load (internal divider versions). The EV kit has a switching frequency of 2.1MHz and a voltage output of 3.3V at 300mA. The EV kit comes standard with the fixed 3.3V output version, but can easily be modified to evaluate the 5V or the programmable output versions of the MAX16956.
The EV kit features selectable jumpers to enable/disable (JU2) the device, as well as to select either forced-PWM or skip modes of operation (JU1). The EV kit provides an active-low RESET test point to monitor the voltage quality of the device.

Applications

  • Automotive Body ECUs
  • Distributed DC Power Systems
  • Point-of-Load Applications

MAX16956EVKIT
Evaluation Kit for the MAX16956

Latest Discussions

No discussions on MAX16956 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed