MAX16952

PRODUCTION

36V, 2.2MHz Step-Down Controller with Low Operating Current

Industry's First Automotive Grade Synchronous Step-Down Controller that Operates above the AM Radio Band

Part Models
4
1ku List Price
Starting From $2.85
Viewing:

Part Details

  • Meets Stringent Automotive Quality and Reliability Requirements
    • +3.5V to +36V Input Voltage Range Allows Operation in "Cold Crank" Conditions
    • High Duty Cycle During Undervoltage Transients
    • Tolerates Input-Voltage Transients to +42V
    • Enable-Pin Compatible from +3.3V Logic Level to +42V
    • Current-Limit, Thermal Shutdown, and Overvoltage Protection
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
  • Increased Efficiency and Reduced BOM Cost and Board Space
    • Lowest BOM Count for Current-Mode-Control Architecture
    • 16-Pin TSSOP-EP Packages
  • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements
    • 50µA Quiescent Current During Skip Mode Operation
  • High Switching Frequency Allows Use of Small, Low-Cost External Components
    • 1MHz to 2.2MHz Adjustable Switching Frequency
    • 2.1MHz Switching Frequency with Three Modes of Operation
    • Skip Mode for Efficient, Low-Power Operation
    • Forced Fixed-Frequency Operation
    • External Frequency Synchronization
  • Adjustable Output Voltage Supports a Diverse Range of Applications
    • 1V to 10V Output Voltage with ±2% Accuracy
MAX16952
36V, 2.2MHz Step-Down Controller with Low Operating Current
MAX16952: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX16952EVKIT

Evaluation Kit for the MAX16952

Features and Benefits

  • 6V to 36V Input Range
  • 5V at Up to 5A Output
  • 2.2MHz Switching Frequency
  • Selectable Forced Fixed-Frequency PWM Mode, SKIP Mode, or External Synchronization
  • Power-Good LED Indicator
  • Enable Input
  • Cycle-by-Cycle Current Limit and Thermal Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16952 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX16952 synchronous PWM step-down controller. The device is available in a 16-pin TSSOP package and features an exposed pad for enhanced thermal dissipation.
The EV kit requires a 6V to 36V power supply for normal operation. The EV kit output is configured to 5V and can deliver up to 5A output current. The EV kit can be easily reconfigured to operate the controller in continuous PWM mode, SKIP mode, or external synchronization operation. The controller switching frequency is set to 2.2MHz. The EV kit includes a jumper to enable the circuit and an LED to monitor the power-good output.

Applications

  • Automotive
  • Industrial
  • Military
  • Point of Load

MAX16952EVKIT
Evaluation Kit for the MAX16952

Latest Discussions

No discussions on max16952 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed