MAX16930

PRODUCTION

2MHz, 36V, Dual Buck with Preboost and 20µA Quiescent Current

Industry's Highest Performance Automotive Dual Buck Controller with Preboost Enables a Space-Efficient, Crank-Ready Design

Part Models
12
1ku List Price
Starting From $5.66
Viewing:

Part Details

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1% Output-Voltage Accuracy: 5.0V/3.3V Fixed or Adjustable Between 1V and 10V
  • Enables Crank-Ready Designs
    • Integrated Preboost for Operation Down to 2V in Bootstrap Mode
    • Wide Input Supply Range from 3.5V to 36V (without Preboost)
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
    • 50ns (typ) Minimum On-Time Guarantees Skip-Free Operation for 3.3V Output from Car Battery at 2.2MHz
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz
  • Integration and Thermally Enhanced Packages Save Board Space and Cost
    • Dual, 2MHz Step-Down Controllers
    • 180° Out-of-Phase Operation
    • Current-Mode Controllers with Forced-Continuous and Skip Modes
    • Thermally Enhanced 40-Pin TQFN-EP and Side-Wettable QFND-EP Packages
  • Protection Features Improve System Reliability
    • Supply Overvoltage and Undervoltage Lockout
    • Overtemperature and Short-Circuit Protection
MAX16930
2MHz, 36V, Dual Buck with Preboost and 20µA Quiescent Current
MAX16930, MAX16931: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX16930EVKIT

Evaluation Kit for the MAX16930 and MAX16931

Features and Benefits

  • Dual, Synchronous Step-Down Controllers Operate at 180° Out-of-Phase to Reduce Switching Noise
  • Preboost Controller to Maintain Operation with Low Supply Voltage
  • 3.5V to 36V Wide Input Supply Range
  • Buck Output Voltage: 5V and 3.3V Fixed or Adjustable Between 1V and 10V
  • Current-Mode Controllers with Forced-PWM and Skip Modes
  • Resistor-Programmable Frequency Between 1MHz and 2.2MHz
  • Frequency Synchronization Input
  • Independent Enable Inputs
  • Voltage Monitoring PGOOD_ Outputs
  • Fully Assembled and Tested

Product Details

The MAX16930 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX16930 high-voltage, dual synchronous step-down controller with preboost. The EV kit is set up to provide 5V and 3.3V from an input voltage ranging from 3.5V to 36V (without preboost). The preboost circuit maintains the 10V supply rail for input voltages below 10V. Each buck rail can deliver up to 5A load current. Various jumpers are provided to help evaluate features of the MAX16930 IC.

Applications

  • Distributed DC Power Systems
  • Navigation and Radio Head Units
  • POL Applications for Automotive Power

MAX16930EVKIT
Evaluation Kit for the MAX16930 and MAX16931

Latest Discussions

No discussions on MAX16930 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed