MAX16922

PRODUCTION

2.2MHz, Dual, Step-Down DC-DC Converters, Dual LDOs, and Active-Low RESET

Four Automotive Converters in a 5mm x 5mm Package

Part Models
16
1ku List Price
Starting From $7.29

Part Details

  • 1.2A High-Efficiency 2.2MHz DC-DC Converter
    • 3.7V to 28V Operating Supply Voltage
    • 45V Load-Dump Protection
    • Output Voltage: 3.0V to 5.5V
  • 600mA High-Efficiency 2.2MHz DC-DC Converter
    • 2.7V to 5.5V Supply Voltage
    • Output Voltage: 1.0V to 3.9V
    • 180° Out-of-Phase Operation
    • Forced-PWM and Auto-PWM Modes
  • LDO Linear Regulators
    • OUT3: 1.0V to 4.15V at 300mA
    • OUT4: 1.0V to 4.15V at 300mA
    • Separate Inputs for Increased Efficiency
  • Enable Input
  • Active-Low RESET Output Monitoring on OUT1 and OUT2
  • Overtemperature and Short-Circuit Protection
  • Available in
    • 5mm × 5mm × 0.8mm, 20-Pin TQFN-EP
    • 4.5mm × 6.5mm, 20-Pin TSSOP-EP
MAX16922
2.2MHz, Dual, Step-Down DC-DC Converters, Dual LDOs, and Active-Low RESET
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16922EVKIT

Evaluation Kit for the MAX16922

Features and Benefits

  • 6V to 18V Input Supply Voltage Range
  • Load-Dump Protection Circuit Withstands Input Transients Up to 45V
  • 5V at 1.2A Output (OUT1 from DC-DC1)
  • 3.3V at 600mA Output (OUT2 from DC-DC2)
  • 2.5V at 300mA Output (OUT3 from LDO1)
  • 1.8V at 300mA Output (OUT4 from LDO2)
  • 180° Out-of-Phase Operation Reduces Input Capacitance
  • 2.2MHz Switching Frequency
  • Forced-PWM and Skip Mode Operation
  • Enable Input (EN)
  • Power-Good Reset Output (Active-Low RESET)
  • Evaluates the MAX16922 Family in a 20-Pin TQFN (5mm x 5mm x 0.8mm) Package
  • Fully Assembled and Tested

Product Details

The MAX16922 evaluation kit (EV kit) is an assembled and tested circuit board that contains all the components necessary to evaluate the MAX16922 IC family. The MAX16922 is a dual-output, step-down DC-DC converter and dual low dropout (LDO) linear regulator. The EV kit is powered from a DC supply providing 6V to 18V and up to 3A. The EV kit is designed to withstand a load-dump condition up to 45V.

The EV kit is shipped with the MAX16922ATPE/V+ installed. This MAX16922 version is capable of delivering 5V at 1.2A from the first step-down DC-DC converter (DC-DC1) and 3.3V at up to 600mA from the second step-down DC-DC converter (DC-DC2). The first LDO linear regulator (LDO1) provides 2.5V and up to 300mA, while the second LDO linear regulator (LDO2) provides 1.8V and up to 300mA. The MAX16922 switching frequency is 2.2MHz and the two DC-DC converters switch 180° out of phase with respect to each other. The DC-DC2 can operate in PWM mode to prevent AM band interference or high-efficiency skip mode. The EV kit includes an enable input (EN) and a power-good reset output (active-low RESET) to monitor the output voltages of the two DC-DC converters.

Applications

  • Automotive

MAX16922EVKIT
Evaluation Kit for the MAX16922

Latest Discussions

No discussions on MAX16922 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed