MAX1685

PRODUCTION

Low-Noise, 14V Input, 1A, PWM Step-Down Converters

Smallest 1.5A Step-Down DC-DC for Hand-Held PC Offers 96% Efficiency

Part Models
2
1ku List Price
Starting From $5.14

Part Details

  • Up to 96% Efficiency
  • 1A Guaranteed Output Current
  • 100% Duty Cycle in Dropout
  • 2.7V to 14V Input Range (15V Absolute Max)
  • ±1% Accurate Reference Output
  • 0.24Ω P-Channel On-Resistance
  • Synchronizable Switching Frequency
  • Fixed-Frequency PWM Operation
    • 300kHz (MAX1684)
    • 600kHz (MAX1685)
  • 150µA Normal-Mode Quiescent Current
  • 25µA Low-Power Mode Quiescent Current
  • 2µA Shutdown Current
  • Dual Mode™ Fixed 3.3V (±1%) Output or Adjustable Output (1.25V to VIN)
  • Small 16-QSOP Package
  • Auxiliary Output (CVL): 3V/5mA
MAX1685
Low-Noise, 14V Input, 1A, PWM Step-Down Converters
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
MAX1692 PRODUCTION Low-Noise, 5.5V Input, PWM Step-Down Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1685EVKIT

Evaluation Kit for the MAX1684, MAX1685

Features and Benefits

  • +3.5V to +14V Input Voltage Range
  • Fixed or Adjustable Output Voltage
    • +3.33V (Fixed)
    • +1.25V to VIN (Adjustable)
  • Guaranteed 1A Output Current
  • 100% Duty Cycle in Dropout
  • 600kHz Fixed-Frequency PWM Operation
  • Internal MOSFET Switch and Synchronous Rectifier
  • 2µA IC Shutdown Current
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX1685 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a pulse-width-modulated (PWM), step-down DC-DC converter. The EV kit provides a +3.33V output voltage from a +3.5V to +14V input source. It delivers up to 1A output current. The MAX1685 features internal MOSFET switches, low dropout voltage (100% duty-cycle operation), and an accurate +1.25V reference.

The MAX1685 EV kit provides low quiescent current, synchronous rectification, and high efficiency (up to 95%) for maximum battery life. Operation at 600kHz allows the use of a tiny surface-mount inductor.

The MAX1685 EV kit can also be used to evaluate the MAX1684, which operates at 300kHz and has slightly higher efficiency than the MAX1685.

Applications

  • 2-Way Radios and Walkie-Talkies
  • Cell Phones
  • Computer Peripherals
  • PDAs and Handy-Terminals
  • Personal Communicators

MAX1685EVKIT
Evaluation Kit for the MAX1684, MAX1685

Latest Discussions

No discussions on MAX1685 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed