MAX16813

PRODUCTION

Integrated, 4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller and Battery Disconnect

Multistring Driver Provides Highest Efficiency and Complete Fault Protection with the Lowest External Component Count

Part Models
8
1ku List Price
Starting From $1.09

Part Details

  • 4-Channel Linear LED Current Sinks with Internal MOSFETs Independently Drive Multiple LED Strings
    • Full-Scale LED Current Adjustable from 20mA to 150mA
    • Drives 1 to 4 LED Strings
    • 10000:1 PWM Dimming at 200Hz
  • Flexible Current-Mode Architecture Supports a Wide Range of Applications While Minimizing Interference
    • Boost or SEPIC Current-Mode DC-DC Controller
    • 200kHz to 2MHz Programmable Switching Frequency
    • External Switching-Frequency Synchronization
    • Spread-Spectrum Mode
  • Protection Features Enhance Fault Detection and System Reliability
    • Output-to-Ground Undervoltage Protection
    • Open-Drain Fault-Indicator Output
    • Open-LED and LED-Short Detection and Protection
    • Overtemperature Protection
  • Adaptive Output-Voltage Optimization to Minimize Power Dissipation
    • Less than 2µA Shutdown Current
MAX16813
Integrated, 4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller and Battery Disconnect
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16813EVKIT

Evaluation Kit for the MAX16813/MAX16813B

Features and Benefits

  • 6.5V Up to HB LED Forward Voltage
  • Demonstrates OVP (33V)
  • HB LED String Output Currents Configurable for 100mA or 150mA
  • Demonstrates UVLO (4V)
  • Demonstrates Cycle-by-Cycle Current-Limit and Thermal-Shutdown Features
  • Demonstrates Adaptive-Voltage Optimization
  • Demonstrates Output Short Protection and Ultra-Low Current Shutdown
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX16813 evaluation kit (EV kit) demonstrates the MAX16813 high-brightness LED (HB LED) driver, integrating a step-up DC-DC preregulator followed by 4 channels of linear current sinks. The step-up preregulator switches at 350kHz and operates as a current-mode-controlled regulator capable of providing up to 600mA for the linear circuits. Each of the 4 linear channels are capable of operating up to 40V and provide up to 150mA per channel. The 4 channels are configurable for 100mA or 150mA HB LED output current.

The EV kit operates from a 6.5V DC supply voltage up to the HB LED string-forward voltage. The EV kit can withstand a 40V load-dump condition for up to 400ms. The EV kit demonstrates the device features such as adaptive voltage optimization, undervoltage lockout (UVLO), overvoltage protection (OVP), cycle-by-cycle current limit, thermal shutdown, and digital PWM dimming operation using a digital PWM input signal to control the brightness of the HB LEDs. The EV kit includes an external pMOSFET (Q2) that can be used to disconnect the boost output from the battery in the event of an output overload or short condition.

The MAX16813 EV kit can also be used to evaluate the MAX16813B with simple IC replacement of U1

Applications

  • Architectural, Industrial, and Ambient Lighting
  • Automotive Displays LED Backlights
  • Automotive RCL, DRL, Front Position, and Fog Lights
  • LCD TV and Desktop Display LED Backlights

MAX16813EVKIT
Evaluation Kit for the MAX16813/MAX16813B

Reference Designs

MAXREFDES1003
150mA, 4-Channel LED Driver in SEPIC Configuration

Latest Discussions

No discussions on MAX16813 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed