MAX16710

RECOMMENDED FOR NEW DESIGNS

10A, 1.5MHz, 2.7V to 16V Integrated Step-Down Switching Regulator

Shrink your power designs with industry’s smallest and fastest 10A step down switching regulator

Part Models
2
1ku List Price
Starting From $1.98

Part Details

  • High Power Density with Low Component Count
    • Compact 2.52mm x 2.93mm, 25-Bump WLP
    • Internal Compensation
    • Single-Supply Operation with Integrated LDO for Bias Generation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.5V to 5.8V Output Voltage Range
    • 500kHz to 1.5MHz Configurable Switching Frequency
    • -40°C to +125°C Junction Temperature Range
    • Three Programming Pins to Select Different Configurations
  • Optimized Performance and Efficiency
    • 93.1% Peak Efficiency with VDDH = 12V, VOUT = 1.8V, and fSW = 500kHz
    • AMS to Improve Load Transient
    • Selectable DCM to Improve Light Load Efficiency
    • Differential Remote Sense
MAX16710
10A, 1.5MHz, 2.7V to 16V Integrated Step-Down Switching Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX16710EVKIT

Evaluation Kit for MAX16710

Features and Benefits

  • Wide 2.7V to 16V Input-Voltage Range
  • 0.5V to 5.8V Output-Voltage Range
  • Integrated Internal LDO for Bias Supply
  • Selectable Switching Frequency, OCP Threshold, DCM Operation, Voltage Loop Gain
  • Power Good (PGOOD) Indicator LED
  • Fully Assembled and Tested

Product Details

The MAX16710 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX16710, a 10A step-down DC-DC switching regulator IC with compact WLP package. The IC operates from 2.7V to 16V input supply. It features peak current mode control, high efficiency, high-power density, and easy selection of various application scenario configurations. For more information, refer to the MAX16710 IC data sheet.

The EV kit provides a proven design to evaluate the chip and has been developed with a 6-layer PCB layout and optimized overall performance. The jumper pins, test points, and the input/output connectors are included to provide flexible and convenient use in a wide range of applications.

MAX16710EVKIT
Evaluation Kit for MAX16710

Latest Discussions

No discussions on MAX16710 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed