MAX1658

PRODUCTION

350mA, 16.5V Input, Low-Dropout Linear Regulators

Battery-Saving Linear Regulator Consumes Only 30µA and Delivers 350mA

Part Models
2
1ku List Price
Starting From $3.06

Part Details

  • Wide Input Voltage Range: 2.7V to 16.5V
  • Low, 490mV Dropout at 350mA Output Current (MAX1659)
  • 30µA Supply Current
  • 1µA Max Shutdown Current
  • High-Power (1.2W) 8-Pin SO Package
  • Dual Mode Operation Output:
    • Fixed 3.3V (MAX1658)
    • Fixed 5.0V (MAX1659)
    • or Adjustable (1.25V to 16V)
  • Thermal Overload Protection
  • Current-Limit Protection
  • Reverse Battery Protection
MAX1658
350mA, 16.5V Input, Low-Dropout Linear Regulators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAXSANTAFEEVSYS

Evaluation Kit for the MAXREFDES5 4-Channel Analog Front End

Features and Benefits

  • Self-Contained Easy Evaluation Kit for MAXREFDES5
  • Optimized AFE with Common Analog Input Ranges
  • Small Form Factor Test Platform
  • All Relevant Reference Design Files Included

Product Details

The MAXSANTAFEEVSYS kit allows users to quickly demonstrate and evaluate the functionality of the MAXREFDES5 4-channel 16-bit, isolated analog front end (AFE) reference design without the need for a bench power supply, signal generator equipment, or Xilinx development kit. The reference design board connects to a PC through an included USB-to-SPI adapter that provides both power and data communication to the board. To test the AFE reference design, a USB-powered signal generator board utilizing one of Maxim’s digital-to-analog converters (DAC) is also included. A Windows®-based graphical user interface (GUI) communicates with the boards for generating various analog signal test patterns and simplified access to AFE measurement data. 

The MAXREFDES5 reference design is a 4-channel analog front end (AFE) that accepts -10V to +10V, 0V to 10V, and 4–20mA current loop signals. The design integrates a 16-bit ADC with multirange input programmability (MAX1301) plus low-noise, high-impedance analog buffers (MAX9632) on two of the input channels and an ultra-high precision 4.096V voltage reference (MAX6126) to achieve maximum performance from the 16-bit system. A 600VRMS digital isolator (MAX14850) and 3W transformer driver (MAX256) provide the necessary isolated data and power connections to the host system. LDO regulators (MAX1659) provide regulated +12V, -12V, and 5V power rails to the analog front end.

EV Kit Contents
  • MAXREFDES5 4-Channel AFE Board
  • USB2PMB1 USB to Pmod Type 2A Adapter Board
  • MAX5216DACLITE Signal Generator Board
  • Two (2) Wires with Hook Clips (1 Red and 1 Black)
  • Two (2) USB Type A Male to USB Type B Mini Cables
  • USB Flash Drive with Documentation, GUI Applications, and USB Drivers

 

Applications

  • Industrial Data Acquisition
  • Programmable Automation Controllers (PAC)
  • Programmable Logic Controllers (PLC)
  • Proportional-Integral-Derivative (PID) Controllers

MAXSANTAFEEVSYS
Evaluation Kit for the MAXREFDES5 4-Channel Analog Front End

Latest Discussions

No discussions on MAX1658 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed