MAX165
PRODUCTION5µs, 8-Bit ADC with Track/Hold and Reference
- Part Models
- 3
- 1ku List Price
- Starting From $8.94
Part Details
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX165BCWN+ | 18-SOIC_W-300_MIL | ||
MAX165BCWN+T | 18-SOIC_W-300_MIL | ||
MAX165BEWN+ | 18-SOIC_W-300_MIL |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Channel A/D Converters 4 | ||
MX7576 | LAST TIME BUY | CMOS, µP Compatible, 5µs/10µs, 8-Bit ADCs |
ADC0820 | PRODUCTION | CMOS High-Speed 8-Bit A/D Converter with Track/Hold Function |
MAX160 | PRODUCTION | CMOS, µP Compatible, 4µs, 8-Bit ADC |
MAX152 | PRODUCTION | 3V, 8-Bit ADC with 1µA Power Down |
Latest Discussions
No discussions on max165 yet. Have something to say?
Start a Discussion on EngineerZone®