MAX16023

Battery-Backup Circuits with Regulated Output Voltage

Low-Power Battery-Backup Circuits with Regulated Output Reduce Total Number of External Components

Viewing:

Part Details

  • System Monitoring for 5V, 3.3V, 3V, 2.5V, or 1.8V Power-Supply Voltages
  • 100mA Low-Dropout Regulator
  • Factory-Trimmed and Adjustable Output Voltages
  • 1.53V to 5.5V Operating Voltage Range
  • Low-Power Consumption: 4µA (typ)
  • Power-Fail Comparators for Monitoring Voltages Down to 0.6V
  • Battery-On Indicator
  • Battery Freshness Seal
  • On-Board Gating of CE Signals, 1.5ns Propagation Delay (MAX16024)
  • Debounced Manual-Reset Input
  • 145ms (min) Reset Timeout Period
  • Tiny 8-Pin and 10-Pin TDFN Packages
  • UL® Certified to Conform to IEC 60950-1
MAX16023
Battery-Backup Circuits with Regulated Output Voltage
MAX16023, MAX16024: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Backup IC 7
MAX16037 PRODUCTION Low-Power Battery-Backup Circuits in Small µDFN Packages
MAX16040 PRODUCTION Low-Power Battery-Backup Circuits in Small µDFN Packages
MAX16039 PRODUCTION Low-Power Battery-Backup Circuits in Small µDFN Packages
MAX16034 PRODUCTION Low-Power Battery-Backup Circuits in Small µDFN Packages
MAX16033 PRODUCTION Low-Power Battery-Backup Circuits in Small µDFN Packages
MAX16036 PRODUCTION Low-Power Battery-Backup Circuits in Small µDFN Packages
MAX16035 PRODUCTION Low-Power Battery-Backup Circuits in Small µDFN Packages
Product 1
MAX16038 Low-Power Battery-Backup Circuits in Small µDFN Packages
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX16023 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed