MAX16038

Low-Power Battery-Backup Circuits in Small µDFN Packages

Industry's Smallest Supervisors Offer Precision Power-Supply Monitoring with Battery Backup

Viewing:

Part Details

  • Low 1.2V Operating Supply Voltage
  • Precision Monitoring of 5.0V, 3.3V, 3.0V, and 2.5V Power-Supply Voltages
  • Independent Power-Fail Comparator
  • Debounced Manual-Reset Input
  • Watchdog Timer, 1.6s Timeout
  • Battery-On Output Indicator
  • Auxiliary User-Adjustable RESETIN
  • Low 13µA Quiescent Supply Current
  • Two Available Output Structures:
    • Active-Low Push-Pull Reset
    • Active-Low Open-Drain Reset
  • Active-Low Reset Valid Down to 1.2V
  • Power-Supply Transient Immunity
  • 140ms (min) Reset Timeout Period
  • Small 2mm x 2mm, 8-Pin and 10-Pin µDFN Packages
MAX16038
Low-Power Battery-Backup Circuits in Small µDFN Packages
MAX16033, MAX16034, MAX16035, MAX16036, MAX16037, MAX16038, MAX16039, MAX16040: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max16038 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed