MAX1584
5-Channel Slim DSC Power Supplies
Highest Efficiency, Smallest, Five-Channel Slim Digital Still Camera Power Supply
Part Details
- Step-Up DC-DC Converter, 95% Efficient
- Step-Down DC-DC Converter
- Operate from Battery for 95% Efficient Step-Down
- 90% Efficient Boost-Buck with Step-Up
- Three Auxiliary PWM DC-DC Controllers
- No Transformers (MAX1585)
- Up to 1MHz Operating Frequency
- 1mA Shutdown Mode
- Internal Soft-Start Control
- Overload Protection
- Compact 32-Pin Thin QFN Package (5mm x 5mm)
The MAX1584/MAX1585 provide a complete power-supply solution for slim digital cameras. They improve performance and lower component count and size compared to conventional multichannel controllers in 2-cell AA, 1-cell Li+, and dual-battery designs. On-chip MOSFETs provide up to 95% efficiency for critical power supplies, while additional channels operate with external FETs for optimum design flexibility.
The MAX1584/MAX1585 include five high-efficiency DC-DC conversion channels:
- Step-up DC-DC converter with on-chip FETs
- Step-down DC-DC converter with on-chip FETs
- Three PWM DC-DC controllers for CCD, LCD, LED, or other functions
Applications
- Digital Cameras
- PDAs
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multitopology DC/DC 1 | ||
MAX1565 | PRODUCTION | Small, High-Efficiency, Five-Channel Digital Still Camera Power Supply |
Product 3 | ||
MAX1566 | Six-Channel, High-Efficiency, Digital Camera Power Supplies | |
MAX1567 | Obsolete | Six-Channel, High-Efficiency, Digital Camera Power Supplies |
MAX1801 | Digital-Camera Step-Up Slave DC-DC Controller |
Latest Discussions
No discussions on max1584 yet. Have something to say?
Start a Discussion on EngineerZone®