MAX1566
Six-Channel, High-Efficiency, Digital Camera Power Supplies
Six-Channel, High-Efficiency, Digital Camera Power Supplies Improve Performance, Component Count, and Size Compared to Conventional Multichannel Controllers in 2-Cell AA, 1-Cell Li+, and Dual-Battery Designs
Part Details
- 95% Efficient Step-Up DC-to-DC Converter
- 0.7V Minimum Input Voltage
- Main DC-to-DC Configurable as Either Step-Up or Step-Down
- Combine Step-Up and Step-Down for 90% Efficient Boost-Buck
- 95% Efficient Step-Down for DSP Core
- Regulate LED Current for Four, Six, or More LEDs
- Open LED Overvoltage Protection
- Transformerless Inverting Controller (MAX1567)
- Three Extra PWM Controllers (Two on the MAX1567)
- Up to 1MHz Operating Frequency
- 1µA Shutdown Mode
- Soft-Start and Overload Protection
- Compact 40-Pin 6mm x 6mm Thin QFN Package
The MAX1566/MAX1567 provide a complete powersupply solution for digital cameras. They improve performance, component count, and size compared to conventional multichannel controllers in 2-cell AA, 1-cell lithium-ion (Li+), and dual-battery designs. On-chip MOSFETs provide up to 95% efficiency for critical power supplies, while additional channels operate with external FETs for optimum design flexibility. This optimizes overall efficiency and cost, while also reducing board space.
The MAX1566/MAX1567 include six high-efficiency DC-to-DC conversion channels:
- Step-up DC-to-DC converter with on-chip power FETs
- Main DC-to-DC converter with on-chip FETs, configurable to step either up or down
- Step-down core DC-to-DC converter with on-chip FETs
- DC-to-DC controller for white LEDs or other output
- Extra DC-to-DC controller (typically for LCD); two extra controllers on the MAX1566
- Transformerless inverting DC-to-DC controller (typically for negative CCD bias) on the MAX1567
Applications
- Digital Cameras
- PDAs
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
LCD/CCD/OLED Bias 1 | ||
MAX1585 | PRODUCTION | 5-Channel Slim DSC Power Supplies |
Multitopology DC/DC 1 | ||
MAX1565 | PRODUCTION | Small, High-Efficiency, Five-Channel Digital Still Camera Power Supply |
Product 3 | ||
MAX1584 | 5-Channel Slim DSC Power Supplies | |
MAX1800 | Digital Camera Step-Up Power Supply |
MAX1802 | Digital Camera Step-Down Power Supply |
Evaluation Kits
Latest Discussions
No discussions on max1566 yet. Have something to say?
Start a Discussion on EngineerZone®