MAX15569

LAST TIME BUY

2-Phase/1-Phase, QuickTune-PWM Controller with Serial I²C Interface

ARM Core VR Solution and General I²C Controller

Part Models
1
1ku List Price
price unavailable

Part Details

  • Multiphase Controller Maximizes Processor Performance
    • 2-Phase QuickTune-PWM CPU Core Regulator
    • Output-Voltage Control
    • Active Load-Line Amplifier with Adjustable Gain
    • ±5mV FB Accuracy Over Line and Load
    • Programmable Slew Rate and Soft-Start
    • Accurate Current Balance and Current Limit
    • True Differential Remote Output Sense
    • 8-Bit ADC Digitizes Current Sense to Store in Current Monitor Register
  • Transient Phase Overlap Reduces Output Capacitance
  • Programmable Functionality Allows Optimized Design Performance
    • Programmable 300kHz to 1400kHz Switching Frequency
    • Programmable Soft-Shutdown (2kΩ Discharge Switch)
    • I2C Serial-Interface Control
  • Robust Protection for Reliable Operation
    • Overcurrent, Output-Voltage Overrange, Overvoltage, Undervoltage, and Thermal-Fault Protection
    • System Status Register
    • Multifunction Active-Low INT Output
    • 4.5V to 24V Battery Input Range
MAX15569
2-Phase/1-Phase, QuickTune-PWM Controller with Serial I²C Interface
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX15569 yet. Have something to say?

Start a Discussion on EngineerZone®