MAX1555

PRODUCTION

SOT23, Dual-Input, USB/AC Adapter, 1-Cell Li+ Battery Chargers

First Dual-Input, USB/AC-Adapter, Li+ Chargers in a SOT23 Package Require No External FETs or Diodes

Part Models
2
1ku List Price
Starting From $1.11

Part Details

  • Charge from USB or AC Adapter
  • Automatic Switchover when AC Adapter is Plugged In
  • On-Chip Thermal Limiting Simplifies Board Design
  • Charge Status Indicator
  • 5-Pin Thin SOT23 Package
MAX1555
SOT23, Dual-Input, USB/AC Adapter, 1-Cell Li+ Battery Chargers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Linear Battery Chargers 1
MAX1874 PRODUCTION Dual-Input, USB/AC Adapter, 1-Cell Li+ Charger with OVP and Thermal Regulation
Switching Battery Chargers 2
MAX1925 PRODUCTION Switch-Mode 1-Cell Li+ Chargers
MAX1926 PRODUCTION Switch-Mode 1-Cell Li+ Chargers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1555 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed