MAX15303

NOT RECOMMENDED FOR NEW DESIGNS

6A Digital PoL DC-DC Converter with InTune Automatic Compensation

6A InTune Automatically Compensated Converter with PMBus Telemetry

Part Models
2
1ku List Price
Starting From $4.63

Part Details

  • InTune Automatic Compensation Simplifies and Speeds Design
    • Ensures Stability While Optimizing Transient Performance
    • State-Space Compensation Results in Fast Transient Response with Reduced Output Capacitance
  • Out-of-the-Box Operation Enables Fast Prototyping
    • Supports Pin-Strappable Configuration: Output Voltage, SMBus Address, Switching Frequency, Current Limit
  • Easy to Use PMBus Interface for Configuration, Control, and Monitoring
    • Flexible Sequencing and Fault Management
    • Supports Voltage Positioning
    • Configurable Soft-Start and Soft-Stop Time
    • 300kHz to 1000kHz Fixed-Frequency Operation
  • Integration Yields Small Solution Size
    • Integrated High- and Low-Side MOSFETs
    • Efficient On-Chip BabyBuck Regulator for Self-Bias Output
    • Startup into a Prebiased Output
  • Performance Optimized for Communication and Computing Systems
    • Differential Remote Voltage Sensing Enables ±1.25% VOUT Accuracy over Temperature (-40°C to +85°C)
    • 4.5V to 14V Wide Input Range
    • Output Voltage Range from 0.5V to 5.25V
    • External Synchronization
MAX15303
6A Digital PoL DC-DC Converter with InTune Automatic Compensation
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX15303EVKIT1

Evaluation Kit for the MAX15303

Features and Benefits

  • InTune Digital Point-of-Load (PoL) Switched-Mode Power Supply (SMPS)
    • Digital State-Space Control
    • Dual-Edge-Modulated Pulse-Width Modulation (PWM)
    • 300kHz to 1MHz Switching Frequency
    • 5V to 12V Input Voltage Range Using Linear Mode
    • 6.5V to 12V Input Voltage Range Using BabyBuck Mode
    • 0.6V to 3.3V Output Voltage Range
    • 6A Output Current Capability
    • Single-Phase Operation
  • Pin-Strap or PMBus Configuration
  • SMB Connectors for Low-Noise Measurements
  • Connectors for Multiple-Rail Evaluation
  • PMBus Interface for Control and Monitoring
  • High-Speed Serial-Port Diagnostics

The EV kit requires the use of the MAXPOWERTOOL002# which is not included and must be purchased separately.

Product Details

The MAX15303 evaluation kit (EV kit) is a proven application circuit design for the MAX15303 digital DC-DC controller integrated circuit (IC). The EV kit allows the user to easily modify and test the EV kit with different operating conditions. The EV kit can be used as a standalone board if desired. However, to take full advantage of the IC’s capability, the user must connect the EV kit to a PC with the Maxim PowerTool MAXPOWERTOOL002# USB-to-PMBus interface dongle and then control and monitor the EV kit with Maxim’s digital PowerTool graphical user interface (GUI) software. The PowerTool GUI allows a PC to control the PMBus interface and to collect real-time data from the EV kit. The PowerTool is Windows XP®, Windows Vista®, and Windows®7 compatible. It provides a simple interface for exercising the features of the IC.

Applications

  • Base-Station Equipment
  • Power Modules
  • Routers/Switches
  • Servers
  • Storage Systems

MAX15303EVKIT1
Evaluation Kit for the MAX15303

Latest Discussions

Recently Viewed